Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
3535 | 3.45 | 3.45 | 0.71 | SMT |
LTSpice files
Characteristics
- SMD LED ceramic package with high efficiency
- Waterclear silicone lense
- High brightness with minimal side emission
- Flexible coupling with secondary optic
- Narrow viewing angle: 60°
- Moisture Sensitivity Level: 1
- Electrically neutral thermal path
- Low thermal resistance: 125°C / 150°C
Applications
- Architectural LED lighting indoor
- Entertainment and stage lighting
- Indoor smart lights
- Horticultural lighting
- Aquarium lighting
- Traffic and signal lights
Products
3535
Order Code | Datasheet | Simulation |
---|---|---|
150353BS74500 | SPEC | |
150353GS74500 | SPEC | |
150353YS74500 | SPEC | |
150353RS74500 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | ΦV typ. (lm) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Design Kit | Samples |
---|
Products of interest
Assortments
Articles from this product series can be found in the following assortments: