| 638307122002 | SPEC
| 6 files | 2 | 7.62 | Male | Right Angled | THT | 11.74 | Box | WR-FAST 7.62 mm THT Male Header Angled Blade 2863 | 612690
| |
| 638307222002 | SPEC
| 6 files | 2 | 7.62 | Male | Vertical | THT | 11.74 | Box | WR-FAST 7.62 mm THT Male Header Vertical Blade 2863 | – | |
| 638363122002 | SPEC
| 6 files | 2 | 7.62 | Male | Right Angled | THT | 11.74 | Box | WR-FAST 7.62 mm THT Male Header Angled Blade 6.3 | 612690 638001
| |
| 638363222002 | SPEC
| 6 files | 2 | 7.62 | Male | Vertical | THT | 11.74 | Box | WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3 | 638001
| |
| 638307122003 | SPEC
| 6 files | 3 | 7.62 | Male | Right Angled | THT | 19.36 | Box | WR-FAST 7.62 mm THT Male Header Angled Blade 2863 | – | |
| 638307222003 | SPEC
| 6 files | 3 | 7.62 | Male | Vertical | THT | 19.36 | Box | WR-FAST 7.62 mm THT Male Header Vertical Blade 2863 | – | |
| 638363122003 | SPEC
| 6 files | 3 | 7.62 | Male | Right Angled | THT | 19.36 | Box | WR-FAST 7.62 mm THT Male Header Angled Blade 6.3 | 638001
| |
| 638363222003 | SPEC
| 6 files | 3 | 7.62 | Male | Vertical | THT | 19.36 | Box | WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3 | 638001
| |
| 638307122004 | SPEC
| 6 files | 4 | 7.62 | Male | Right Angled | THT | 26.98 | Box | WR-FAST 7.62 mm THT Male Header Angled Blade 2863 | – | |
| 638307222004 | SPEC
| 6 files | 4 | 7.62 | Male | Vertical | THT | 26.98 | Box | WR-FAST 7.62 mm THT Male Header Vertical Blade 2863 | – | |
| 638363122004 | SPEC
| 6 files | 4 | 7.62 | Male | Right Angled | THT | 26.98 | Box | WR-FAST 7.62 mm THT Male Header Angled Blade 6.3 | 638001
| |
| 638363222004 | SPEC
| 6 files | 4 | 7.62 | Male | Vertical | THT | 26.98 | Box | WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3 | 638001
| |
| 638307122005 | SPEC
| 6 files | 5 | 7.62 | Male | Right Angled | THT | 34.6 | Box | WR-FAST 7.62 mm THT Male Header Angled Blade 2863 | – | |
| 638307222005 | SPEC
| 6 files | 5 | 7.62 | Male | Vertical | THT | 34.6 | Box | WR-FAST 7.62 mm THT Male Header Vertical Blade 2863 | – | |
| 638363122005 | SPEC
| 6 files | 5 | 7.62 | Male | Right Angled | THT | 34.6 | Box | WR-FAST 7.62 mm THT Male Header Angled Blade 6.3 | 638001
| |
| 638363222005 | SPEC
| 6 files | 5 | 7.62 | Male | Vertical | THT | 34.6 | Box | WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3 | 638001
| |
| 638307122006 | SPEC
| 6 files | 6 | 7.62 | Male | Right Angled | THT | 42.22 | Box | WR-FAST 7.62 mm THT Male Header Angled Blade 2863 | – | |
| 638307222006 | SPEC
| 6 files | 6 | 7.62 | Male | Vertical | THT | 42.22 | Box | WR-FAST 7.62 mm THT Male Header Vertical Blade 2863 | – | |
| 638363122006 | SPEC
| 6 files | 6 | 7.62 | Male | Right Angled | THT | 42.22 | Box | WR-FAST 7.62 mm THT Male Header Angled Blade 6.3 | 638001
| |
| 638363222006 | SPEC
| 6 files | 6 | 7.62 | Male | Vertical | THT | 42.22 | Box | WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3 | 638001
| |
| 638307122007 | SPEC
| 6 files | 7 | 7.62 | Male | Right Angled | THT | 49.84 | Box | WR-FAST 7.62 mm THT Male Header Angled Blade 2863 | – | |
| 638307222007 | SPEC
| 6 files | 7 | 7.62 | Male | Vertical | THT | 49.84 | Box | WR-FAST 7.62 mm THT Male Header Vertical Blade 2863 | – | |
| 638363122007 | SPEC
| 6 files | 7 | 7.62 | Male | Right Angled | THT | 49.84 | Box | WR-FAST 7.62 mm THT Male Header Angled Blade 6.3 | 638001
| |
| 638363222007 | SPEC
| 6 files | 7 | 7.62 | Male | Vertical | THT | 49.84 | Box | WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3 | 638001
| |
| 638307122008 | SPEC
| 6 files | 8 | 7.62 | Male | Right Angled | THT | 57.46 | Box | WR-FAST 7.62 mm THT Male Header Angled Blade 2863 | – | |
| 638307222008 | SPEC
| 6 files | 8 | 7.62 | Male | Vertical | THT | 57.46 | Box | WR-FAST 7.62 mm THT Male Header Vertical Blade 2863 | – | |
| 638363122008 | SPEC
| 6 files | 8 | 7.62 | Male | Right Angled | THT | 57.46 | Box | WR-FAST 7.62 mm THT Male Header Angled Blade 6.3 | – | |
| 638363222008 | SPEC
| 6 files | 8 | 7.62 | Male | Vertical | THT | 57.46 | Box | WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3 | – | |