Pitch 3.50 mm
| Order Code | Datasheet | Downloads | Status | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Product series | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691103110002 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Wire Protector | PCB | Yes | Horizontal | 26 to 16 (AWG) 0.2 to 1 (mm²) | WR-TBL Series 1031 - 3.50 mm Horiz. Entry Modular | 691001 | |
![]() | 691103110003 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Wire Protector | PCB | Yes | Horizontal | 26 to 16 (AWG) 0.2 to 1 (mm²) | WR-TBL Series 1031 - 3.50 mm Horiz. Entry Modular | 612690 |
| Order Code | Datasheet | |
|---|---|---|
![]() | 691103110002 | SPEC |
![]() | 691103110003 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Product series | Design Kit | Samples |
|---|