| 691417220002 |
| 6 files | 2 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4172 - 7.00 mm 45° Cable Entry Screwless | – | |
| 691418220002 | SPEC
| 6 files | 2 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4182 - 7.00 mm 45° Cable Entry Screwless | – | |
| 691412220002 | SPEC
| 6 files | 2 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4122 - 7.00 mm Screwless 45° Entry | 691001
| |
| 691412220002M | SPEC
| 6 files | 2 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4122M - 7.00 mm 45° Entry Screwless | – | |
| 691417220003 | SPEC
| 6 files | 3 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4172 - 7.00 mm 45° Cable Entry Screwless | – | |
| 691418220003 | SPEC
| 6 files | 3 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4182 - 7.00 mm 45° Cable Entry Screwless | – | |
| 691412220003 | SPEC
| 6 files | 3 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4122 - 7.00 mm Screwless 45° Entry | – | |
| 691412220003M | SPEC
| 6 files | 3 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4122M - 7.00 mm 45° Entry Screwless | – | |
| 691417220004 | SPEC
| 6 files | 4 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4172 - 7.00 mm 45° Cable Entry Screwless | – | |
| 691418220004 | SPEC
| 6 files | 4 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4182 - 7.00 mm 45° Cable Entry Screwless | – | |
| 691412220004 | SPEC
| 6 files | 4 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4122 - 7.00 mm Screwless 45° Entry | – | |
| 691412220004M | SPEC
| 6 files | 4 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4122M - 7.00 mm 45° Entry Screwless | – | |
| 691417220005 | SPEC
| 6 files | 5 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4172 - 7.00 mm 45° Cable Entry Screwless | – | |
| 691418220005 | SPEC
| 6 files | 5 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4182 - 7.00 mm 45° Cable Entry Screwless | – | |
| 691412220005 | SPEC
| 6 files | 5 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4122 - 7.00 mm Screwless 45° Entry | – | |
| 691412220005M | SPEC
| 6 files | 5 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4122M - 7.00 mm 45° Entry Screwless | – | |
| 691417220006 | SPEC
| 6 files | 6 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4172 - 7.00 mm 45° Cable Entry Screwless | – | |
| 691418220006 | SPEC
| 6 files | 6 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4182 - 7.00 mm 45° Cable Entry Screwless | – | |
| 691412220006 | SPEC
| 6 files | 6 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4122 - 7.00 mm Screwless 45° Entry | – | |
| 691412220006M | SPEC
| 6 files | 6 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4122M - 7.00 mm 45° Entry Screwless | – | |
| 691412220007 | SPEC
| 6 files | 7 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4122 - 7.00 mm Screwless 45° Entry | – | |
| 691412220007M | SPEC
| 6 files | 7 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4122M - 7.00 mm 45° Entry Screwless | – | |
| 691412220008 | SPEC
| 6 files | 8 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4122 - 7.00 mm Screwless 45° Entry | – | |
| 691412220008M | SPEC
| 6 files | 8 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4122M - 7.00 mm 45° Entry Screwless | – | |
| 691412220009 | SPEC
| 6 files | 9 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4122 - 7.00 mm Screwless 45° Entry | – | |
| 691412220009M | SPEC
| 6 files | 9 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4122M - 7.00 mm 45° Entry Screwless | – | |
| 691412220010 | SPEC
| 6 files | 10 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4122 - 7.00 mm Screwless 45° Entry | – | |
| 691412220010M | SPEC
| 6 files | 10 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4122M - 7.00 mm 45° Entry Screwless | – | |
| 691412220011 | SPEC
| 6 files | 11 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4122 - 7.00 mm Screwless 45° Entry | – | |
| 691412220011M | SPEC
| 6 files | 11 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4122M - 7.00 mm 45° Entry Screwless | – | |
| 691412220012 | SPEC
| 6 files | 12 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4122 - 7.00 mm Screwless 45° Entry | – | |
| 691412220012M | SPEC
| 6 files | 12 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4122M - 7.00 mm 45° Entry Screwless | – | |