WR-FSH
The WR-FSH Fuseholders are designed to bring safety on the devices. Würth Elektronik offers different solutions for PCB & Panel mount to use with 5 x 20mm fuses.All Fuseholders are certified UL & VDE, also they are certified in accordance to IEC Standard 60127-6 (in addition some of the product rangeis compliant for Home Appliance IEC 60335-1).
Learn more PDF