 | | 3 mH, 0.24 A, 0.12 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3 mH | Rated Current0.24 A | Saturation Current0.12 A | DC Resistance10 Ω | Capacitance10 pF | Self Resonant Frequency900 kHz | | |
 | | 3 mH, 0.35 A, 0.4 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3 mH | Rated Current0.35 A | Saturation Current0.4 A | DC Resistance7 Ω | Capacitance10 pF | Self Resonant Frequency900 kHz | | |
 | | 3 mH, 0.5 A, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3 mH | Rated Current0.5 A | Saturation Current1 A | DC Resistance3.5 Ω | Capacitance21 pF | Self Resonant Frequency630 kHz | | |
 | | 4.7 mH, 0.2 A, 0.1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance4.7 mH | Rated Current0.2 A | Saturation Current0.1 A | DC Resistance13.8 Ω | Capacitance11 pF | Self Resonant Frequency700 kHz | | |
 | | 4.7 mH, 0.25 A, 0.3 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance4.7 mH | Rated Current0.25 A | Saturation Current0.3 A | DC Resistance12 Ω | Capacitance13 pF | Self Resonant Frequency650 kHz | | |
 | | 4.7 mH, 0.4 A, 0.9 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance4.7 mH | Rated Current0.4 A | Saturation Current0.9 A | DC Resistance4.8 Ω | Capacitance22 pF | Self Resonant Frequency500 kHz | | |
 | | 6 mH, 0.18 A, 0.09 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance6 mH | Rated Current0.18 A | Saturation Current0.09 A | DC Resistance18 Ω | Capacitance12 pF | Self Resonant Frequency600 kHz | | |
 | | 6 mH, 0.23 A, 0.27 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance6 mH | Rated Current0.23 A | Saturation Current0.27 A | DC Resistance16.7 Ω | Capacitance13 pF | Self Resonant Frequency570 kHz | | |
 | | 6 mH, 0.4 A, 0.7 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance6 mH | Rated Current0.4 A | Saturation Current0.7 A | DC Resistance6 Ω | Capacitance20 pF | Self Resonant Frequency470 kHz | | |
 | | 8 mH, 0.14 A, 0.09 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance8 mH | Rated Current0.14 A | Saturation Current0.09 A | DC Resistance25 Ω | Capacitance11 pF | Self Resonant Frequency700 kHz | | |
 | | 8 mH, 0.2 A, 0.2 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance8 mH | Rated Current0.2 A | Saturation Current0.2 A | DC Resistance16 Ω | Capacitance13 pF | Self Resonant Frequency500 kHz | | |
 | | 8 mH, 0.35 A, 0.6 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance8 mH | Rated Current0.35 A | Saturation Current0.6 A | DC Resistance8 Ω | Capacitance19 pF | Self Resonant Frequency410 kHz | | |
 | | 18 mH, 0.08 A, 0.05 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance18 mH | Rated Current0.08 A | Saturation Current0.05 A | DC Resistance72 Ω | Capacitance9 pF | Self Resonant Frequency400 kHz | | |