Design Kit SMD-Shielded Power Inductors WE-PD 12xx
Order Code 744770
Applications
- Switch mode power supplies from 0.1 W up to 300 W
- Integrated DC/DC converter
- Ideal for switch mode power supplies with extreme high efficiency (>95%)
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | IR(A) | ISAT(A) | Size | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| WE-PD SMT Power Inductor, 1 µH, 13 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance1 µH | Rated Current13 A | Saturation Current25 A | Size1210 | ||||
| WE-PD SMT Power Inductor, 1.2 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance1.2 µH | – | – | Size1280 | ||||
| WE-PD SMT Power Inductor, 1.5 µH, 6.2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance1.5 µH | Rated Current6.2 A | Saturation Current9.5 A | Size1030 | ||||
| WE-PD SMT Power Inductor, 1.5 µH, 12 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance1.5 µH | Rated Current12 A | Saturation Current13.5 A | Size1260 | ||||
| WE-PD SMT Power Inductor, 2.2 µH, 10 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance2.2 µH | Rated Current10 A | Saturation Current11 A | Size1260 | ||||
| WE-PD SMT Power Inductor, 2.2 µH, 11.5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance2.2 µH | Rated Current11.5 A | – | Size1210 | ||||
| WE-PD SMT Power Inductor, 2.4 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance2.4 µH | – | – | Size1280 | ||||
| WE-PD SMT Power Inductor, 4.7 µH, 8.25 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance4.7 µH | Rated Current8.25 A | Saturation Current8.25 A | Size1260 | ||||
| WE-PD SMT Power Inductor, 4.7 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance4.7 µH | – | – | Size1280 | ||||
| WE-PD SMT Power Inductor, 4.7 µH, 9.3 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance4.7 µH | Rated Current9.3 A | – | Size1210 | ||||
| WE-PD SMT Power Inductor, 10 µH, 5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance10 µH | Rated Current5 A | Saturation Current5.5 A | Size1260 | ||||
| WE-PD SMT Power Inductor, 10 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance10 µH | – | – | Size1280 | ||||
| WE-PD SMT Power Inductor, 10 µH, 7.1 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance10 µH | Rated Current7.1 A | – | Size1210 | ||||
| WE-PD SMT Power Inductor, 15 µH, 4.2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance15 µH | Rated Current4.2 A | Saturation Current4.5 A | Size1260 | ||||
| WE-PD SMT Power Inductor, 15 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance15 µH | – | – | Size1280 | ||||
| WE-PD SMT Power Inductor, 15 µH, 6.5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance15 µH | Rated Current6.5 A | – | Size1210 | ||||
| WE-PD SMT Power Inductor, 22 µH, 3.5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance22 µH | Rated Current3.5 A | Saturation Current3.7 A | Size1260 | ||||
| WE-PD SMT Power Inductor, 22 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance22 µH | – | – | Size1280 | ||||
| WE-PD SMT Power Inductor, 22 µH, 5.3 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance22 µH | Rated Current5.3 A | – | Size1210 | ||||
| WE-PD SMT Power Inductor, 47 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance47 µH | – | – | Size1280 | ||||
| WE-PD SMT Power Inductor, 47 µH, 3.8 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance47 µH | Rated Current3.8 A | – | Size1210 | ||||
| WE-PD SMT Power Inductor, 47 µH, 2.4 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance47 µH | Rated Current2.4 A | Saturation Current2.6 A | Size1260 | ||||
| WE-PD SMT Power Inductor, 100 µH, 1.6 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance100 µH | Rated Current1.6 A | Saturation Current1.7 A | Size1260 | ||||
| WE-PD SMT Power Inductor, 100 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance100 µH | – | – | Size1280 | ||||
| WE-PD SMT Power Inductor, 100 µH, 2.5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance100 µH | Rated Current2.5 A | – | Size1210 | ||||
| WE-PD SMT Power Inductor, 220 µH, 1.1 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance220 µH | Rated Current1.1 A | Saturation Current1.2 A | Size1260 | ||||
| WE-PD SMT Power Inductor, 220 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance220 µH | – | – | Size1280 | ||||
| WE-PD SMT Power Inductor, 220 µH, 1.8 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance220 µH | Rated Current1.8 A | – | Size1210 | ||||
| WE-PD SMT Power Inductor, 470 µH, 0.7 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance470 µH | Rated Current0.7 A | Saturation Current0.8 A | Size1260 | ||||
| WE-PD SMT Power Inductor, 470 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance470 µH | – | – | Size1280 | ||||
| WE-PD SMT Power Inductor, 470 µH, 1.4 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance470 µH | Rated Current1.4 A | – | Size1210 | ||||
| WE-PD SMT Power Inductor, 1000 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance1000 µH | – | – | Size1280 | ||||
| WE-PD SMT Power Inductor, 1000 µH, 0.9 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance1000 µH | Rated Current0.9 A | – | Size1210 |
