Design Kit WE-CNSW Common Mode Data Line Chokes
Order Code 744230
Characteristics
- Sample kit contains components of the SMT Common Mode Chokes WE-CNSW Type 0603, 0805, 1206, 1812 as well as WE-CNSW HF Type 0805, 0504
- Free refill
Applications
- USB 2.0
- IEEE 1394 (Firewire)
- LVDS
- High speed data lines
- LAN
- Size 1812: recommended for CAN bus and CAN FD
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz(Ω) | Winding Style | IR(mA) | RDC max.(Ω) | VR(V) | VT(V (AC)) | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPECWE-CNSW SMT Common Mode Line Filter, 22 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW SMT Common Mode Line Filter | Impedance @ 100 MHz22 Ω | Winding Stylebifilar | Rated Current800 mA | DC Resistance0.08 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW SMT Common Mode Line Filter, 45 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW SMT Common Mode Line Filter | Impedance @ 100 MHz45 Ω | Winding Stylebifilar | Rated Current650 mA | DC Resistance0.11 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW HF SMT Common Mode Line Filter, 60 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW HF SMT Common Mode Line Filter | Impedance @ 100 MHz60 Ω | Winding Stylebifilar | Rated Current600 mA | DC Resistance0.22 Ω | Rated Voltage20 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW SMT Common Mode Line Filter, 67 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW SMT Common Mode Line Filter | Impedance @ 100 MHz67 Ω | Winding Stylebifilar | Rated Current400 mA | DC Resistance0.25 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW HF SMT Common Mode Line Filter, 67 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW HF SMT Common Mode Line Filter | Impedance @ 100 MHz67 Ω | Winding Stylebifilar | Rated Current320 mA | DC Resistance0.24 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW SMT Common Mode Line Filter, 90 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW SMT Common Mode Line Filter | Impedance @ 100 MHz90 Ω | Winding Stylebifilar | Rated Current550 mA | DC Resistance0.145 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW SMT Common Mode Line Filter, 90 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW SMT Common Mode Line Filter | Impedance @ 100 MHz90 Ω | Winding Stylebifilar | Rated Current370 mA | DC Resistance0.3 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW SMT Common Mode Line Filter, 90 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW SMT Common Mode Line Filter | Impedance @ 100 MHz90 Ω | Winding Stylebifilar | Rated Current370 mA | DC Resistance0.3 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW SMT Common Mode Line Filter, 90 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW SMT Common Mode Line Filter | Impedance @ 100 MHz90 Ω | Winding Stylebifilar | Rated Current2000 mA | DC Resistance0.05 Ω | Rated Voltage60 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW HF SMT Common Mode Line Filter, 90 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW HF SMT Common Mode Line Filter | Impedance @ 100 MHz90 Ω | Winding Stylebifilar | Rated Current500 mA | DC Resistance0.27 Ω | Rated Voltage20 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW HF SMT Common Mode Line Filter, 90 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW HF SMT Common Mode Line Filter | Impedance @ 100 MHz90 Ω | Winding Stylebifilar | Rated Current280 mA | DC Resistance0.3 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW SMT Common Mode Line Filter, 120 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW SMT Common Mode Line Filter | Impedance @ 100 MHz120 Ω | Winding Stylebifilar | Rated Current450 mA | DC Resistance0.175 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW SMT Common Mode Line Filter, 120 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW SMT Common Mode Line Filter | Impedance @ 100 MHz120 Ω | Winding Stylebifilar | Rated Current370 mA | DC Resistance0.3 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW HF SMT Common Mode Line Filter, 120 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW HF SMT Common Mode Line Filter | Impedance @ 100 MHz120 Ω | Winding Stylebifilar | Rated Current280 mA | DC Resistance0.3 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW SMT Common Mode Line Filter, 160 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW SMT Common Mode Line Filter | Impedance @ 100 MHz160 Ω | Winding Stylebifilar | Rated Current340 mA | DC Resistance0.4 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW SMT Common Mode Line Filter, 180 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW SMT Common Mode Line Filter | Impedance @ 100 MHz180 Ω | Winding Stylebifilar | Rated Current400 mA | DC Resistance0.21 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW SMT Common Mode Line Filter, 180 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW SMT Common Mode Line Filter | Impedance @ 100 MHz180 Ω | Winding Stylebifilar | Rated Current330 mA | DC Resistance0.35 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW SMT Common Mode Line Filter, 250 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW SMT Common Mode Line Filter | Impedance @ 100 MHz250 Ω | Winding Stylebifilar | Rated Current350 mA | DC Resistance0.28 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW SMT Common Mode Line Filter, 260 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW SMT Common Mode Line Filter | Impedance @ 100 MHz260 Ω | Winding Stylebifilar | Rated Current300 mA | DC Resistance0.4 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW SMT Common Mode Line Filter, 260 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW SMT Common Mode Line Filter | Impedance @ 100 MHz260 Ω | Winding Stylebifilar | Rated Current310 mA | DC Resistance0.5 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW SMT Common Mode Line Filter, 370 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW SMT Common Mode Line Filter | Impedance @ 100 MHz370 Ω | Winding Stylebifilar | Rated Current280 mA | DC Resistance0.45 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW SMT Common Mode Line Filter, 600 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW SMT Common Mode Line Filter | Impedance @ 100 MHz600 Ω | Winding Stylebifilar | Rated Current260 mA | DC Resistance0.8 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW SMT Common Mode Line Filter, 600 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW SMT Common Mode Line Filter | Impedance @ 100 MHz600 Ω | Winding Stylebifilar | Rated Current1200 mA | DC Resistance0.1 Ω | Rated Voltage60 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW SMT Common Mode Line Filter, 800 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW SMT Common Mode Line Filter | Impedance @ 100 MHz800 Ω | Winding Stylebifilar | Rated Current1000 mA | DC Resistance0.12 Ω | Rated Voltage60 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW SMT Common Mode Line Filter, 1000 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW SMT Common Mode Line Filter | Impedance @ 100 MHz1000 Ω | Winding Stylebifilar | Rated Current230 mA | DC Resistance1 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW SMT Common Mode Line Filter, 2200 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW SMT Common Mode Line Filter | Impedance @ 100 MHz2200 Ω | Winding Stylebifilar | Rated Current200 mA | DC Resistance1.2 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW SMT Common Mode Line Filter, 5000 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW SMT Common Mode Line Filter | Impedance @ 100 MHz5000 Ω | Winding Stylebifilar | Rated Current450 mA | DC Resistance0.8 Ω | Rated Voltage60 V | Insulation Test Voltage125 V (AC) | –Check availability | |||
SPECWE-CNSW SMT Common Mode Line Filter, 8000 Ω, bifilar | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW SMT Common Mode Line Filter | Impedance @ 100 MHz8000 Ω | Winding Stylebifilar | Rated Current250 mA | DC Resistance2.65 Ω | Rated Voltage60 V | Insulation Test Voltage125 V (AC) | –Check availability |
Availability Forecast
WE item number: –
VPELead time
–– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us

