Design Kit Quartz Crystals & matching Capacitors

Order Code 830004

Design Kit Quartz Crystals & matching Capacitors

Characteristics

  • With a selection of crystals and capacitors, this design kit enables the uncomplicated and quick setup of a crystal oscillator circuit
  • Selection of crystals from 32.768 kHz to 50 MHz, suitable for all common applications
  • Selection of capacitors from 3.9 pF to 47 pF, perfectly matched to the crystals
  • Find the optimal load capacitance for the crystal in your circuit by testing various capacitors

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Size
f
Tol. f
Cload(pF)
Operating Temperature
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 0201, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0201 
–
–
–
Operating Temperature -55 °C up to +125 °C
Length0.6 mm
Width0.3 mm
Height0.3 mm
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 0402, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0402 
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1 mm
Width0.5 mm
Height0.5 mm
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 0402, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0402 
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1 mm
Width0.5 mm
Height0.5 mm
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 0402, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0402 
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1 mm
Width0.5 mm
Height0.5 mm
–Check availability
SPECWCAP-CSRF High Frequency, 0402, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0402 
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1 mm
Width0.5 mm
Height0.5 mm
–Check availability
SPECWCAP-CSRF High Frequency, 0402, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0402 
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1 mm
Width0.5 mm
Height0.5 mm
–Check availability
SPECWCAP-CSRF High Frequency, 0402, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0402 
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1 mm
Width0.5 mm
Height0.5 mm
–Check availability
SPECWCAP-CSRF High Frequency, 0402, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0402 
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1 mm
Width0.5 mm
Height0.5 mm
–Check availability
SPECWCAP-CSRF High Frequency, 0402, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0402 
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1 mm
Width0.5 mm
Height0.5 mm
–Check availability
SPECWCAP-CSRF High Frequency, 0402, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0402 
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1 mm
Width0.5 mm
Height0.5 mm
–Check availability
SPECWCAP-CSRF High Frequency, 0402, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0402 
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1 mm
Width0.5 mm
Height0.5 mm
–Check availability
SPECWCAP-CSRF High Frequency, 0402, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0402 
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1 mm
Width0.5 mm
Height0.5 mm
–Check availability
SPECWCAP-CSRF High Frequency, 0402, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0402 
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1 mm
Width0.5 mm
Height0.5 mm
–Check availability
SPECWCAP-CSRF High Frequency, 0402, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0402 
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1 mm
Width0.5 mm
Height0.5 mm
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 0603, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0603 
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1.6 mm
Width0.8 mm
Height0.8 mm
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 0603, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0603 
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1.6 mm
Width0.8 mm
Height0.8 mm
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 0603, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0603 
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1.6 mm
Width0.8 mm
Height0.8 mm
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 0603, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0603 
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1.6 mm
Width0.8 mm
Height0.8 mm
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 0603, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0603 
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1.6 mm
Width0.8 mm
Height0.8 mm
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 0603, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0603 
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1.6 mm
Width0.8 mm
Height0.8 mm
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 0603, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0603 
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1.6 mm
Width0.8 mm
Height0.8 mm
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 0805, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0805 
–
–
–
Operating Temperature -55 °C up to +125 °C
Length2 mm
Width1.25 mm
Height0.6 mm
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 0805, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0805 
–
–
–
Operating Temperature -55 °C up to +125 °C
Length2 mm
Width1.25 mm
Height0.6 mm
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 0805, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0805 
–
–
–
Operating Temperature -55 °C up to +125 °C
Length2 mm
Width1.25 mm
Height0.6 mm
–Check availability
SPECWE-XTAL Watch Crystals, CFPX-217, 32.768 kHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeCFPX-217 
Frequency32.768 kHz
Frequency±20ppm 
Load Capacitance12.5 pF
Operating Temperature -40 °C up to +85 °C
Length3.2 mm
Width1.5 mm
Height0.9 mm
–Check availability
SPECWE-XTAL Quartz Crystal, CFPX-180, 27.12 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeCFPX-180 
Frequency27.12 MHz
Frequency±10ppm 
Load Capacitance10 pF
Operating Temperature -20 °C up to +70 °C
Length3.2 mm
Width2.5 mm
Height0.8 mm
–Check availability
SPECWE-XTAL Watch Crystals, CFPX-217, 32.768 kHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeCFPX-217 
Frequency32.768 kHz
Frequency±20ppm 
Load Capacitance6 pF
Operating Temperature -40 °C up to +85 °C
Length3.2 mm
Width1.5 mm
Height0.9 mm
–Check availability
SPECWE-XTAL Quartz Crystal, CFPX-180, 14.7456 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeCFPX-180 
Frequency14.7456 MHz
Frequency±20ppm 
Load Capacitance18 pF
Operating Temperature -40 °C up to +85 °C
Length3.2 mm
Width2.5 mm
Height0.8 mm
–Check availability
SPECWE-XTAL Quartz Crystal, CFPX-180, 25 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeCFPX-180 
Frequency25 MHz
Frequency±20ppm 
Load Capacitance18 pF
Operating Temperature -40 °C up to +85 °C
Length3.2 mm
Width2.5 mm
Height0.8 mm
–Check availability
SPECWE-XTAL Quartz Crystal, CFPX-104, 8 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeCFPX-104 
Frequency8 MHz
Frequency±20ppm 
Load Capacitance18 pF
Operating Temperature -40 °C up to +85 °C
Length5 mm
Width3.2 mm
Height1 mm
–Check availability
SPECWE-XTAL Quartz Crystal, CFPX-180, 16 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeCFPX-180 
Frequency16 MHz
Frequency±20ppm 
Load Capacitance18 pF
Operating Temperature -40 °C up to +85 °C
Length3.2 mm
Width2.5 mm
Height0.8 mm
–Check availability
SPECWE-XTAL Quartz Crystal, CFPX-104, 12 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeCFPX-104 
Frequency12 MHz
Frequency±30ppm 
Load Capacitance18 pF
Operating Temperature -40 °C up to +85 °C
Length5 mm
Width3.2 mm
Height1 mm
–Check availability
SPECWE-XTAL Quartz Crystal, CFPX-104, 12.288 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeCFPX-104 
Frequency12.288 MHz
Frequency±20ppm 
Load Capacitance18 pF
Operating Temperature -40 °C up to +85 °C
Length5 mm
Width3.2 mm
Height1 mm
–Check availability
SPECWE-XTAL Quartz Crystal, CFPX-104, 24.576 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeCFPX-104 
Frequency24.576 MHz
Frequency±20ppm 
Load Capacitance18 pF
Operating Temperature -40 °C up to +85 °C
Length5 mm
Width3.2 mm
Height1 mm
–Check availability
SPECWE-XTAL Quartz Crystal, CFPX-180, 12 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeCFPX-180 
Frequency12 MHz
Frequency±20ppm 
Load Capacitance12 pF
Operating Temperature -40 °C up to +85 °C
Length3.2 mm
Width2.5 mm
Height0.8 mm
–Check availability
SPECWE-XTAL Quartz Crystal, CFPX-218, 25 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeCFPX-218 
Frequency25 MHz
Frequency±20ppm 
Load Capacitance10 pF
Operating Temperature -40 °C up to +85 °C
Length2.5 mm
Width2 mm
Height0.65 mm
–Check availability
SPECWE-XTAL Quartz Crystal, CFPX-104, 14.7456 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeCFPX-104 
Frequency14.7456 MHz
Frequency±20ppm 
Load Capacitance18 pF
Operating Temperature -40 °C up to +85 °C
Length5 mm
Width3.2 mm
Height1 mm
–Check availability
SPECWE-XTAL Quartz Crystal, CFPX-218, 32 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeCFPX-218 
Frequency32 MHz
Frequency±20ppm 
Load Capacitance10 pF
Operating Temperature -40 °C up to +85 °C
Length2.5 mm
Width2 mm
Height0.65 mm
–Check availability
SPECWE-XTAL Quartz Crystal, CFPX-180, 16 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeCFPX-180 
Frequency16 MHz
Frequency±10ppm 
Load Capacitance16 pF
Operating Temperature -40 °C up to +85 °C
Length3.2 mm
Width2.5 mm
Height0.8 mm
–Check availability
SPECWE-XTAL Quartz Crystal, CFPX-180, 12 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeCFPX-180 
Frequency12 MHz
Frequency±10ppm 
Load Capacitance8 pF
Operating Temperature -40 °C up to +85 °C
Length3.2 mm
Width2.5 mm
Height0.8 mm
–Check availability
SPECWE-XTAL Quartz Crystal, CFPX-218, 50 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeCFPX-218 
Frequency50 MHz
Frequency±10ppm 
Load Capacitance10 pF
Operating Temperature -20 °C up to +70 °C
Length2.5 mm
Width2 mm
Height0.65 mm
–Check availability
SPECWE-XTAL Quartz Crystal, CFPX-180, 25 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeCFPX-180 
Frequency25 MHz
Frequency±30ppm 
Load Capacitance12 pF
Operating Temperature -40 °C up to +85 °C
Length3.2 mm
Width2.5 mm
Height0.8 mm
–Check availability
SPECWE-XTAL Quartz Crystal, CFPX-104, 13.56 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeCFPX-104 
Frequency13.56 MHz
Frequency±20ppm 
Load Capacitance16 pF
Operating Temperature -40 °C up to +85 °C
Length5 mm
Width3.2 mm
Height1 mm
–Check availability
SPECWE-XTAL Quartz Crystal, CFPX-180, 10 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeCFPX-180 
Frequency10 MHz
Frequency±20ppm 
Load Capacitance12 pF
Operating Temperature -40 °C up to +105 °C
Length3.2 mm
Width2.5 mm
Height0.8 mm
–Check availability
SPECWE-XTAL Quartz Crystal, CFPX-180, 26 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeCFPX-180 
Frequency26 MHz
Frequency±10ppm 
Load Capacitance12 pF
Operating Temperature -40 °C up to +105 °C
Length3.2 mm
Width2.5 mm
Height0.8 mm
–Check availability
SPECWE-XTAL Quartz Crystal, CFPX-180, 8 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeCFPX-180 
Frequency8 MHz
Frequency±30ppm 
Load Capacitance12 pF
Operating Temperature -40 °C up to +85 °C
Length3.2 mm
Width2.5 mm
Height0.8 mm
–Check availability
SPECWE-XTAL Quartz Crystal, CFPX-180, 16 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeCFPX-180 
Frequency16 MHz
Frequency±30ppm 
Load Capacitance12 pF
Operating Temperature -40 °C up to +125 °C
Length3.2 mm
Width2.5 mm
Height0.8 mm
–Check availability
SPECWE-XTAL Quartz Crystal, HC49, 2.4576 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeHC49 
Frequency2.4576 MHz
Frequency±20ppm 
Load Capacitance30 pF
Operating Temperature -10 °C up to +60 °C
Length11.05 mm
Width4.7 mm
Height13.49 mm
–Check availability
SPECWE-XTAL Quartz Crystal, HC49/4HSMX, 12 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeHC49/4HSMX 
Frequency12 MHz
Frequency±30ppm 
Load Capacitance16 pF
Operating Temperature -10 °C up to +60 °C
Length12.4 mm
Width4.7 mm
Height4.5 mm
–Check availability
SPECWE-XTAL Quartz Crystal, HC49/4HSMX, 4.9152 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeHC49/4HSMX 
Frequency4.9152 MHz
Frequency±30ppm 
Load Capacitance18 pF
Operating Temperature -20 °C up to +70 °C
Length12.4 mm
Width4.7 mm
Height4.5 mm
–Check availability
SPECWE-XTAL Quartz Crystal, HC49/4HSMX, 3.6864 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeHC49/4HSMX 
Frequency3.6864 MHz
Frequency±30ppm 
Load Capacitance16 pF
Operating Temperature -40 °C up to +85 °C
Length12.4 mm
Width4.7 mm
Height4.5 mm
–Check availability
SPECWE-XTAL Quartz Crystal, HC49/4HSMX, 16 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeHC49/4HSMX 
Frequency16 MHz
Frequency±30ppm 
Load Capacitance16 pF
Operating Temperature -40 °C up to +85 °C
Length12.4 mm
Width4.7 mm
Height4.5 mm
–Check availability
SPECWE-XTAL Quartz Crystal, HC49/4HSMX, 8 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeHC49/4HSMX 
Frequency8 MHz
Frequency±30ppm 
Load Capacitance18 pF
Operating Temperature -40 °C up to +85 °C
Length12.4 mm
Width4.7 mm
Height4.5 mm
–Check availability
SPECWE-XTAL Watch Crystals, IQXC-25, 32.768 kHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeIQXC-25 
Frequency32.768 kHz
Frequency±20ppm 
Load Capacitance12.5 pF
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.2 mm
Height0.6 mm
–Check availability
SPECWE-XTAL Quartz Crystal, IQXC-42, 20 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeIQXC-42 
Frequency20 MHz
Frequency±15ppm 
Load Capacitance10 pF
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.6 mm
Height0.5 mm
–Check availability
SPECWE-XTAL Quartz Crystal, IQXC-42, 38.4 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeIQXC-42 
Frequency38.4 MHz
Frequency±15ppm 
Load Capacitance10 pF
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.6 mm
Height0.5 mm
–Check availability
SPECWE-XTAL Watch Crystals, IQXC-90, 32.768 kHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeIQXC-90 
Frequency32.768 kHz
Frequency±20ppm 
Load Capacitance9 pF
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width1 mm
Height0.5 mm
–Check availability
SPECWE-XTAL Quartz Crystal, IQXC-42, 25 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeIQXC-42 
Frequency25 MHz
Frequency±15ppm 
Load Capacitance10 pF
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.6 mm
Height0.5 mm
–Check availability
SPECWE-XTAL Quartz Crystal, IQXC-42, 24 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeIQXC-42 
Frequency24 MHz
Frequency±15ppm 
Load Capacitance10 pF
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.6 mm
Height0.5 mm
–Check availability
SPECWE-XTAL Quartz Crystal, IQXC-26, 27 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeIQXC-26 
Frequency27 MHz
Frequency±10ppm 
Load Capacitance8 pF
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width1.2 mm
Height0.4 mm
–Check availability
SPECWE-XTAL Quartz Crystal, IQXC-26, 32 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeIQXC-26 
Frequency32 MHz
Frequency±10ppm 
Load Capacitance8 pF
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width1.2 mm
Height0.4 mm
–Check availability
SPECWE-XTAL Quartz Crystal, IQXC-42, 26 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeIQXC-42 
Frequency26 MHz
Frequency±10ppm 
Load Capacitance8 pF
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.6 mm
Height0.5 mm
–Check availability
SPECWE-XTAL Quartz Crystal, IQXC-42, 27.12 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeIQXC-42 
Frequency27.12 MHz
Frequency±10ppm 
Load Capacitance8 pF
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.6 mm
Height0.5 mm
–Check availability
SPECWE-XTAL Quartz Crystal, IQXC-42, 32 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeIQXC-42 
Frequency32 MHz
Frequency±10ppm 
Load Capacitance8 pF
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.6 mm
Height0.5 mm
–Check availability
SPECWE-XTAL Quartz Crystal, IQXC-42, 40 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeIQXC-42 
Frequency40 MHz
Frequency±10ppm 
Load Capacitance8 pF
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.6 mm
Height0.5 mm
–Check availability
SPECWE-XTAL Watch Crystals, IQXC-90, 32.768 kHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeIQXC-90 
Frequency32.768 kHz
Frequency±20ppm 
Load Capacitance6 pF
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width1 mm
Height0.5 mm
–Check availability
SPECWE-XTAL Quartz Crystal, IQXC-26, 25 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeIQXC-26 
Frequency25 MHz
Frequency±10ppm 
Load Capacitance8 pF
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width1.2 mm
Height0.4 mm
–Check availability
SPECWE-XTAL Watch Crystals, IQXC-146, 32.768 kHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeIQXC-146 
Frequency32.768 kHz
Frequency±20ppm 
Load Capacitance6 pF
Operating Temperature -40 °C up to +85 °C
Length1.2 mm
Width1 mm
Height0.5 mm
–Check availability
SPECWE-XTAL Quartz Crystal, IQXC-240, 48 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeIQXC-240 
Frequency48 MHz
Frequency±10ppm 
Load Capacitance8 pF
Operating Temperature -30 °C up to +85 °C
Length1.2 mm
Width1 mm
Height0.33 mm
–Check availability
SPECWE-XTAL Quartz Crystal, IQXC-240, 38.4 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeIQXC-240 
Frequency38.4 MHz
Frequency±7ppm 
Load Capacitance5 pF
Operating Temperature -30 °C up to +85 °C
Length1.2 mm
Width1 mm
Height0.33 mm
–Check availability
SPECWE-XTAL Watch Crystals, WATCH, 32.768 kHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeWATCH 
Frequency32.768 kHz
Frequency±20ppm 
Load Capacitance12.5 pF
Operating Temperature -40 °C up to +85 °C
Length6 mm
Width2 mm
–
–Check availability
SPECWE-XTAL Watch Crystals, WATCH, 32.768 kHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeWATCH 
Frequency32.768 kHz
Frequency±20ppm 
Load Capacitance6 pF
Operating Temperature -40 °C up to +85 °C
Length6 mm
Width2 mm
–
–Check availability