WE-PD2 HV SMT Power Inductor (High Voltage)
Unshielded
| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
7850 | 7 | 7.8 | 5 | SMT | ||
1054 | 9 | 10 | 5.4 | SMT |
LTSpice files
Characteristics
- unshielded construction
- Designed for 400 VDC
- Operating temperature: –40°C to +125°C
- Recommended solder profile: Reflow
Applications
- Non-isolated buck or Buck-Boost Converter like PI LinkSwitch-TN
- constant current LED Driver
- Utility metering
- Filter for power supply
Application Notes
- ANP015 Line filter – The last barrier in the switch mode power supply
- ANP021 Safe, Reliable Designs for Non-Isolated Offline Switchers with 400VDC Rated Power Inductors
- ANP118 Acoustic noise & Coil whine effect
- ANP138 Custom Rated Current Calculator
- ANS018 EMI Filter Design for Non-Isolated DC/DC Converters
Products
All
7850
1054
Filter by
show in
article in 2 product lines
Reset allOrder Code | Datasheet | Downloads | Status | L(µH) | IR(A) | ISAT(A) | RDC max.(Ω) | fres(MHz) | Design Kit | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|---|---|---|
768775256 | SPEC560 µH, 0.41 A, 0.41 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance560 µH | Rated Current0.41 A | Saturation Current0.41 A | DC Resistance2.08 Ω | Self Resonant Frequency2.8 MHz | Design Kit – | –Check availability | |
768775268 | SPEC680 µH, 0.38 A, 0.38 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance680 µH | Rated Current0.38 A | Saturation Current0.38 A | DC Resistance2.4 Ω | Self Resonant Frequency2.7 MHz | Design Kit | –Check availability | |
768775282 | SPEC820 µH, 0.35 A, 0.35 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance820 µH | Rated Current0.35 A | Saturation Current0.35 A | DC Resistance2.77 Ω | Self Resonant Frequency2.6 MHz | Design Kit – | –Check availability | |
76877530 | SPEC1000 µH, 0.3 A, 0.3 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1000 µH | Rated Current0.3 A | Saturation Current0.3 A | DC Resistance3.3 Ω | Self Resonant Frequency2.4 MHz | Design Kit | –Check availability | |
76877630 | SPEC1000 µH, 0.38 A, 0.38 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1000 µH | Rated Current0.38 A | Saturation Current0.38 A | DC Resistance2.6 Ω | Self Resonant Frequency1.9 MHz | Design Kit | –Check availability | |
768775312 | SPEC1200 µH, 0.28 A, 0.28 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1200 µH | Rated Current0.28 A | Saturation Current0.28 A | DC Resistance4.5 Ω | Self Resonant Frequency2.1 MHz | Design Kit – | –Check availability | |
768776312 | SPEC1200 µH, 0.35 A, 0.35 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1200 µH | Rated Current0.35 A | Saturation Current0.35 A | DC Resistance3 Ω | Self Resonant Frequency1.8 MHz | Design Kit – | –Check availability | |
768775322 | SPEC2200 µH, 0.15 A, 0.2 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance2200 µH | Rated Current0.15 A | Saturation Current0.2 A | DC Resistance7.2 Ω | Self Resonant Frequency1.6 MHz | Design Kit – | –Check availability | |
768776322 | SPEC2200 µH, 0.18 A, 0.26 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance2200 µH | Rated Current0.18 A | Saturation Current0.26 A | DC Resistance5.3 Ω | Self Resonant Frequency1.3 MHz | Design Kit | –Check availability |
Availability Forecast
WE item number: –
VPELead time
–– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.
REDEXPERT loss simulation
Find the best inductor!
REDEXPERT loss simulation
Find the best inductor!
REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Assortments
Articles from this product series can be found in the following assortments:
Videos
How to choose the right coil type (inductor)?!




Comments