Design Kit Current Sensing Resistors SMT

Order Code 560000

Design Kit Current Sensing Resistors SMT

Characteristics

  • Design Kit includes metal plate and thick film resistors of the following Product Series: WRIS-PSMC, WRIS-PSMB, WRIS-KSKE, WRIS-KWKH, WRIS-KWKB
  • Recommended soldering: Reflow soldering

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
R
Tol. R
PRated(W)
TCR(ppm/ °C)
TCR(ppm/ °C)
IR(A)
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWRIS-PSMC Metal Plate Resistors, 2 mΩ, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance2 mΩ
Resistance±5% 
Rated Power2 W
Temperature Coefficient of Resistance (min.)100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Rated Current31.62 A
Length6.3 mm
Width3.1 mm
Height0.58 mm
–Check availability
SPECWRIS-PSMB Metal Plate Resistors, 7 mΩ, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance7 mΩ
Resistance±1% 
Rated Power1 W
Temperature Coefficient of Resistance (min.)100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Rated Current12 A
Length6.3 mm
Width3.1 mm
Height0.35 mm
–Check availability
SPECWRIS-PSMB Metal Plate Resistors, 10 mΩ, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance10 mΩ
Resistance±1% 
Rated Power0.5 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Rated Current7.07 A
Length2 mm
Width1.25 mm
Height0.22 mm
–Check availability
SPECWRIS-KSKE Thick Film Resistors, 0.1 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance0.1 Ω
Resistance±1% 
Rated Power0.25 W
–
Temperature Coefficient of Resistance (max.)250 ppm/ °C
Rated Current1.58 A
Length1.6 mm
Width0.8 mm
Height0.45 mm
–Check availability
SPECWRIS-KSKE Thick Film Resistors, 0.1 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance0.1 Ω
Resistance±1% 
Rated Power0.33 W
–
Temperature Coefficient of Resistance (max.)250 ppm/ °C
Rated Current1.81 A
Length2 mm
Width1.25 mm
Height0.6 mm
–Check availability
SPECWRIS-KWKH Thick Film Resistors, 100 mΩ, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance100 mΩ
Resistance±1% 
Rated Power1 W
–
Temperature Coefficient of Resistance (max.)350 ppm/ °C
Rated Current3.2 A
Length1.6 mm
Width3.2 mm
Height0.55 mm
–Check availability
SPECWRIS-KSKE Thick Film Resistors, 0.15 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance0.15 Ω
Resistance±1% 
Rated Power0.125 W
–
Temperature Coefficient of Resistance (max.)300 ppm/ °C
Rated Current0.91 A
Length1 mm
Width0.5 mm
Height0.35 mm
–Check availability
SPECWRIS-KWKH Thick Film Resistors, 0.15 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance0.15 Ω
Resistance±1% 
Rated Power1 W
–
Temperature Coefficient of Resistance (max.)350 ppm/ °C
Rated Current2.6 A
Length1.6 mm
Width3.2 mm
Height0.55 mm
–Check availability
SPECWRIS-KWKH Thick Film Resistors, 0.18 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance0.18 Ω
Resistance±1% 
Rated Power1 W
–
Temperature Coefficient of Resistance (max.)350 ppm/ °C
Rated Current2.4 A
Length1.6 mm
Width3.2 mm
Height0.55 mm
–Check availability
SPECWRIS-KWKH Thick Film Resistors, 0.24 Ω, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance0.24 Ω
Resistance±5% 
Rated Power1 W
–
Temperature Coefficient of Resistance (max.)250 ppm/ °C
Rated Current2 A
Length1.6 mm
Width3.2 mm
Height0.55 mm
–Check availability
SPECWRIS-KSKE Thick Film Resistors, 0.27 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance0.27 Ω
Resistance±1% 
Rated Power0.33 W
–
Temperature Coefficient of Resistance (max.)200 ppm/ °C
Rated Current1.1 A
Length2 mm
Width1.25 mm
Height0.6 mm
–Check availability
SPECWRIS-KWKH Thick Film Resistors, 0.33 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance0.33 Ω
Resistance±1% 
Rated Power1 W
–
Temperature Coefficient of Resistance (max.)250 ppm/ °C
Rated Current1.7 A
Length1.6 mm
Width3.2 mm
Height0.55 mm
–Check availability
SPECWRIS-KWKH Thick Film Resistors, 0.33 Ω, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance0.33 Ω
Resistance±5% 
Rated Power1 W
–
Temperature Coefficient of Resistance (max.)250 ppm/ °C
Rated Current1.7 A
Length1.6 mm
Width3.2 mm
Height0.55 mm
–Check availability
SPECWRIS-KWKH Thick Film Resistors, 0.47 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance0.47 Ω
Resistance±1% 
Rated Power1 W
–
Temperature Coefficient of Resistance (max.)250 ppm/ °C
Rated Current1.5 A
Length1.6 mm
Width3.2 mm
Height0.55 mm
–Check availability
SPECWRIS-KSKE Thick Film Resistors, 0.5 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance0.5 Ω
Resistance±1% 
Rated Power0.25 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Rated Current0.7 A
Length1.6 mm
Width0.8 mm
Height0.45 mm
–Check availability
SPECWRIS-KSKE Thick Film Resistors, 0.5 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance0.5 Ω
Resistance±1% 
Rated Power0.5 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Rated Current1 A
Length3.1 mm
Width1.6 mm
Height0.6 mm
–Check availability
SPECWRIS-KWKH Thick Film Resistors, 0.51 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance0.51 Ω
Resistance±1% 
Rated Power1 W
–
Temperature Coefficient of Resistance (max.)200 ppm/ °C
Rated Current1.4 A
Length1.6 mm
Width3.2 mm
Height0.55 mm
–Check availability
SPECWRIS-KWKH Thick Film Resistors, 0.56 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance0.56 Ω
Resistance±1% 
Rated Power1 W
–
Temperature Coefficient of Resistance (max.)200 ppm/ °C
Rated Current1.3 A
Length1.6 mm
Width3.2 mm
Height0.55 mm
–Check availability
SPECWRIS-KWKH Thick Film Resistors, 0.6 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance0.6 Ω
Resistance±1% 
Rated Power1 W
–
Temperature Coefficient of Resistance (max.)200 ppm/ °C
Rated Current1.3 A
Length1.6 mm
Width3.2 mm
Height0.55 mm
–Check availability
SPECWRIS-KWKH Thick Film Resistors, 0.62 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance0.62 Ω
Resistance±1% 
Rated Power1 W
–
Temperature Coefficient of Resistance (max.)200 ppm/ °C
Rated Current1.3 A
Length1.6 mm
Width3.2 mm
Height0.55 mm
SPECWRIS-KWKB Thick Film Resistors, 2.2 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance2.2 Ω
Resistance±1% 
Rated Power2 W
Temperature Coefficient of Resistance (min.)-200 ppm/ °C
Temperature Coefficient of Resistance (max.)200 ppm/ °C
Rated Current0.9535 A
Length3.2 mm
Width6.3 mm
Height0.55 mm
–Check availability
SPECWRIS-KSKE Thick Film Resistors, 2.2 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance2.2 Ω
Resistance±1% 
Rated Power0.33 W
Temperature Coefficient of Resistance (min.)100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Rated Current0.38 A
Length2 mm
Width1.25 mm
Height0.6 mm
–Check availability
SPECWRIS-KWKB Thick Film Resistors, 47 Ω, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance47 Ω
Resistance±5% 
Rated Power0.75 W
Temperature Coefficient of Resistance (min.)200 ppm/ °C
Temperature Coefficient of Resistance (max.)200 ppm/ °C
Rated Current0.1263 A
Length1.6 mm
Width3.2 mm
Height0.55 mm
–Check availability
SPECWRIS-KWKB Thick Film Resistors, 100 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance100 Ω
Resistance±1% 
Rated Power0.75 W
Temperature Coefficient of Resistance (min.)200 ppm/ °C
Temperature Coefficient of Resistance (max.)200 ppm/ °C
Rated Current0.0866 A
Length1.6 mm
Width3.2 mm
Height0.55 mm
–Check availability
SPECWRIS-KWKB Thick Film Resistors, 110 Ω, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance110 Ω
Resistance±5% 
Rated Power0.75 W
Temperature Coefficient of Resistance (min.)200 ppm/ °C
Temperature Coefficient of Resistance (max.)200 ppm/ °C
Rated Current0.0826 A
Length1.6 mm
Width3.2 mm
Height0.55 mm
–Check availability
SPECWRIS-KWKB Thick Film Resistors, 120 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance120 Ω
Resistance±1% 
Rated Power0.75 W
Temperature Coefficient of Resistance (min.)200 ppm/ °C
Temperature Coefficient of Resistance (max.)200 ppm/ °C
Rated Current0.0791 A
Length1.6 mm
Width3.2 mm
Height0.55 mm
–Check availability
SPECWRIS-KWKB Thick Film Resistors, 240 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance240 Ω
Resistance±1% 
Rated Power0.75 W
Temperature Coefficient of Resistance (min.)200 ppm/ °C
Temperature Coefficient of Resistance (max.)200 ppm/ °C
Rated Current0.0559 A
Length1.6 mm
Width3.2 mm
Height0.55 mm
–Check availability
SPECWRIS-KWKB Thick Film Resistors, 270 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance270 Ω
Resistance±1% 
Rated Power2 W
Temperature Coefficient of Resistance (min.)200 ppm/ °C
Temperature Coefficient of Resistance (max.)200 ppm/ °C
Rated Current0.0861 A
Length3.2 mm
Width6.3 mm
Height0.55 mm
–Check availability
SPECWRIS-KWKB Thick Film Resistors, 430 Ω, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance430 Ω
Resistance±5% 
Rated Power2 W
Temperature Coefficient of Resistance (min.)200 ppm/ °C
Temperature Coefficient of Resistance (max.)200 ppm/ °C
Rated Current0.0682 A
Length3.2 mm
Width6.3 mm
Height0.55 mm
–Check availability
SPECWRIS-KWKB Thick Film Resistors, 470 Ω, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance470 Ω
Resistance±5% 
Rated Power0.75 W
Temperature Coefficient of Resistance (min.)200 ppm/ °C
Temperature Coefficient of Resistance (max.)200 ppm/ °C
Rated Current0.0399 A
Length1.6 mm
Width3.2 mm
Height0.55 mm
–Check availability
SPECWRIS-KWKB Thick Film Resistors, 1200 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance1200 Ω
Resistance±1% 
Rated Power0.75 W
Temperature Coefficient of Resistance (min.)200 ppm/ °C
Temperature Coefficient of Resistance (max.)200 ppm/ °C
Rated Current0.025 A
Length1.6 mm
Width3.2 mm
Height0.55 mm
–Check availability
SPECWRIS-KWKB Thick Film Resistors, 1500 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance1500 Ω
Resistance±1% 
Rated Power0.75 W
Temperature Coefficient of Resistance (min.)200 ppm/ °C
Temperature Coefficient of Resistance (max.)200 ppm/ °C
Rated Current0.0224 A
Length1.6 mm
Width3.2 mm
Height0.55 mm
–Check availability
SPECWRIS-KWKB Thick Film Resistors, 1800 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance1800 Ω
Resistance±1% 
Rated Power0.75 W
Temperature Coefficient of Resistance (min.)200 ppm/ °C
Temperature Coefficient of Resistance (max.)200 ppm/ °C
Rated Current0.0204 A
Length1.6 mm
Width3.2 mm
Height0.55 mm
–Check availability
SPECWRIS-KWKB Thick Film Resistors, 2200 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance2200 Ω
Resistance±1% 
Rated Power0.75 W
Temperature Coefficient of Resistance (min.)200 ppm/ °C
Temperature Coefficient of Resistance (max.)200 ppm/ °C
Rated Current0.0185 A
Length1.6 mm
Width3.2 mm
Height0.55 mm
–Check availability
SPECWRIS-KWKB Thick Film Resistors, 2700 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance2700 Ω
Resistance±1% 
Rated Power0.75 W
Temperature Coefficient of Resistance (min.)200 ppm/ °C
Temperature Coefficient of Resistance (max.)200 ppm/ °C
Rated Current0.0167 A
Length1.6 mm
Width3.2 mm
Height0.55 mm
–Check availability
SPECWRIS-KWKB Thick Film Resistors, 18000 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance18000 Ω
Resistance±1% 
Rated Power0.75 W
Temperature Coefficient of Resistance (min.)200 ppm/ °C
Temperature Coefficient of Resistance (max.)200 ppm/ °C
Rated Current0.0065 A
Length1.6 mm
Width3.2 mm
Height0.55 mm
–Check availability