WE-PD2SA SMT Power Inductor
| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
7850 | 7.8 | 7 | 5 | SMT |
Datasheet
LTSpice files
Characteristics
- Magnetic shielded version from the WE-PD2A, which results in a low leakage field
- Pad compatible with the WE-PD2A size 7850
- High saturation current due to the self- centering shielding ring construction
- Operating temperature: -50°C up to +150°C
- Automotive approved
Applications
- Switching regulators with low operating voltage
- Multimedia applications
Products
7850
Filter by
show in
article in 1 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | L(µH) | IR(A) | ISAT(A) | RDC max.(mΩ) | fres(MHz) | Version | Design Kit | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
784787012 | SPEC1.2 µH, 4.85 A, 6 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1.2 µH | Rated Current4.85 A | Saturation Current6 A | DC Resistance13 mΩ | Self Resonant Frequency110 MHz | VersionSMT | Design Kit | –Check availability | ||
784787027 | SPEC2.7 µH, 4.35 A, 4.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance2.7 µH | Rated Current4.35 A | Saturation Current4.5 A | DC Resistance17 mΩ | Self Resonant Frequency60 MHz | VersionSMT | Design Kit | –Check availability | ||
784787039 | SPEC3.9 µH, 3.8 A, 4 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3.9 µH | Rated Current3.8 A | Saturation Current4 A | DC Resistance20 mΩ | Self Resonant Frequency45 MHz | VersionSMT | Design Kit – | –Check availability | ||
784787047 | SPEC4.7 µH, 3.3 A, 3.6 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance4.7 µH | Rated Current3.3 A | Saturation Current3.6 A | DC Resistance29 mΩ | Self Resonant Frequency42 MHz | VersionSMT | –Check availability | |||
784787068 | SPEC6.8 µH, 3 A, 3 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance6.8 µH | Rated Current3 A | Saturation Current3 A | DC Resistance33 mΩ | Self Resonant Frequency30 MHz | VersionSMT | –Check availability | |||
784787082 | SPEC8.2 µH, 2.7 A, 2.8 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance8.2 µH | Rated Current2.7 A | Saturation Current2.8 A | DC Resistance39 mΩ | Self Resonant Frequency28 MHz | VersionSMT | Design Kit – | –Check availability | ||
784787100 | SPEC10 µH, 2.6 A, 2.6 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current2.6 A | Saturation Current2.6 A | DC Resistance43 mΩ | Self Resonant Frequency24 MHz | VersionSMT | –Check availability | |||
784787120 | SPEC12 µH, 2.45 A, 2.4 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance12 µH | Rated Current2.45 A | Saturation Current2.4 A | DC Resistance52 mΩ | Self Resonant Frequency20 MHz | VersionSMT | Design Kit | –Check availability | ||
784787150 | SPEC15 µH, 2.3 A, 2.1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance15 µH | Rated Current2.3 A | Saturation Current2.1 A | DC Resistance60 mΩ | Self Resonant Frequency18 MHz | VersionSMT | –Check availability | |||
784787180 | SPEC18 µH, 2.15 A, 1.9 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance18 µH | Rated Current2.15 A | Saturation Current1.9 A | DC Resistance78 mΩ | Self Resonant Frequency15 MHz | VersionSMT | Design Kit – | –Check availability | ||
784787220 | SPEC22 µH, 1.83 A, 1.7 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance22 µH | Rated Current1.83 A | Saturation Current1.7 A | DC Resistance103 mΩ | Self Resonant Frequency13 MHz | VersionSMT | –Check availability | |||
784787330 | SPEC33 µH, 1.48 A, 1.3 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance33 µH | Rated Current1.48 A | Saturation Current1.3 A | DC Resistance161 mΩ | Self Resonant Frequency10 MHz | VersionSMT | –Check availability | |||
784787470 | SPEC47 µH, 1.25 A, 1.15 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance47 µH | Rated Current1.25 A | Saturation Current1.15 A | DC Resistance243 mΩ | Self Resonant Frequency8 MHz | VersionSMT | Design Kit | –Check availability | ||
784787680 | SPEC68 µH, 1.12 A, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance68 µH | Rated Current1.12 A | Saturation Current1 A | DC Resistance290 mΩ | Self Resonant Frequency7.5 MHz | VersionSMT | Design Kit | –Check availability | ||
784787820 | SPEC82 µH, 1.04 A, 0.9 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance82 µH | Rated Current1.04 A | Saturation Current0.9 A | DC Resistance328 mΩ | Self Resonant Frequency6 MHz | VersionSMT | Design Kit – | –Check availability | ||
784787101 | SPEC100 µH, 0.95 A, 0.87 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance100 µH | Rated Current0.95 A | Saturation Current0.87 A | DC Resistance467 mΩ | Self Resonant Frequency5 MHz | VersionSMT | Design Kit | –Check availability | ||
784787121 | SPEC120 µH, 0.73 A, 0.8 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance120 µH | Rated Current0.73 A | Saturation Current0.8 A | DC Resistance643 mΩ | Self Resonant Frequency4.5 MHz | VersionSMT | Design Kit | –Check availability | ||
784787151 | SPEC150 µH, 0.71 A, 0.7 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance150 µH | Rated Current0.71 A | Saturation Current0.7 A | DC Resistance719 mΩ | Self Resonant Frequency4 MHz | VersionSMT | Design Kit | –Check availability | ||
784787181 | SPEC180 µH, 0.68 A, 0.62 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance180 µH | Rated Current0.68 A | Saturation Current0.62 A | DC Resistance794 mΩ | Self Resonant Frequency3.8 MHz | VersionSMT | Design Kit | –Check availability | ||
784787221 | SPEC220 µH, 0.67 A, 0.58 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance220 µH | Rated Current0.67 A | Saturation Current0.58 A | DC Resistance876 mΩ | Self Resonant Frequency3.5 MHz | VersionSMT | Design Kit | –Check availability |
Availability Forecast
WE item number: –
VPELead time
–– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.
Assortments
Articles from this product series can be found in the following assortments:



