OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familySurge ProtectionProduct seriesWE-VS SMT Varistor

WE-VS SMT Varistor

WE-VS SMT Varistor. Fast response time. Nickel barrier for leadfree soldering.
Size Dimen­sions 3DL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
0402 0.96 0.48 0.5 0.25 SMT
0603 1.6 0.8 0.8 0.3 SMT
0805 2 1.25 0.9 0.3 SMT
1206 3.2 1.6 1.7 0.5 SMT

Characteristics

  • Fast response time
  • Low leakage current
  • Nickel barrier for leadfree soldering
  • Operating temperature: –40 ºC to +85 ºC

Applications

  • Protection of DC distribution
  • Protection of power supply
  • Protection of bus systems and communication lines
  • Limiting of overvoltages
  • Protection of semiconductors
  • Surge protection in accordance with EN 61000-4-5
  • ESD protection in accordance with EN 61000-4-2

Products

All
0402
0603
0805
1206
Order Code Data­sheet Simu­lation Downloads StatusVRMS
(V)
VDC
(V)
VBR min.
(V)
IPeak
(A)
Wmax
(J)
VClamp
(V)
Test Condition VClampApplicationDesign Kit Samples
82536259SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2.5 3.3 30 0.1 13 1.0 A @ 8/20 µs 3 VDC
82537040SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 4 5.5 20 0.04 21 1.0 A @ 8/20 µs 5 VDC825998
82536040SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 4 5.5 20 0.1 21 1.0 A @ 8/20 µs 5 VDC825998
82550040SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 4 5.5 80 0.1 22 1.0 A @ 8/20 µs 5 VDC825998
82531040SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 4 5.5 150 0.3 25 1.0 A @ 8/20 µs 5 VDC825998
82557060SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 6 9 20 0.05 32 1.0 A @ 8/20 µs
82556060SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 6 9 20 0.05 32 1.0 A @ 8/20 µs
82536070SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 6 9 30 0.1 30 1.0 A @ 8/20 µs825998
82550060SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 6 9 80 0.2 30 1.0 A @ 8/20 µs825998
82537070SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 8 11 20 0.05 35 1.0 A @ 8/20 µs
82550080SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 8 11 100 0.3 45 1.0 A @ 8/20 µs825998
82537110SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 11 14 10 0.02 44 1.0 A @ 8/20 µs 12 VDC825998
82536110SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 11 14 30 0.1 38 1.0 A @ 8/20 µs 12 VDC825998
82550110SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 11 14 100 0.1 38 1.0 A @ 8/20 µs 12 VDC825998
82541110SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 11 14 200 0.5 36 1.0 A @ 8/20 µs 12 VDC825998
82557140SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 14 18 20 0.05 40 1.0 A @ 8/20 µs 12/15 VDC825998
82556140SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 14 18 30 0.2 40 1.0 A @ 8/20 µs 12/15 VDC
82536140SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 14 18 30 0.2 45 1.0 A @ 8/20 µs 12/15 VDC825998
82550140SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 14 18 120 0.3 44 1.0 A @ 8/20 µs 12/15 VDC825998
82551140SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 14 16 150 0.4 35 1.0 A @ 8/20 µs 12/15 VDC
82531140SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 14 16 150 0.4 35 1.0 A @ 8/20 µs 12/15 VDC825998
82541140SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 14 16 200 0.6 35 1.0 A @ 8/20 µs 12/15 VDC
82556170SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 17 22 30 0.2 54 1.0 A @ 8/20 µs
82551170SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 17 22 200 0.3 48 1.0 A @ 8/20 µs
82556200SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 20 26 30 0.1 67 1.0 A @ 8/20 µs 24 VDC825998
82550200SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 20 26 100 0.4 54 1.0 A @ 8/20 µs 24 VDC825998
82551200SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 20 26 100 0.5 54 1.0 A @ 8/20 µs 24 VDC825998
82541200SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 20 26 200 0.7 60 1.0 A @ 8/20 µs 24 VDC
82556250SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 25 30 30 0.2 71 1.0 A @ 8/20 µs 24 VDC
82550250SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 25 30 100 0.3 71 1.0 A @ 8/20 µs 24 VDC825998
82551250SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 25 30 39 100 0.6 65 1.0 A @ 8/20 µs 24 VDC
82541250SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 25 30 200 1 72 1.0 A @ 8/20 µs 24 VDC825998
82556300SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 30 38 30 0.1 77 1.0 A @ 8/20 µs825998
82550300SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 30 38 100 0.3 81 1.0 A @ 8/20 µs825998
82551300SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 30 38 100 0.7 77 1.0 A @ 8/20 µs
82541300SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 30 38 200 1.1 85 1.0 A @ 8/20 µs825998
82550350SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 35 45 80 0.1 90 1.0 A @ 8/20 µs825998
82541350SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 35 45 200 1.1 108 1.0 A @ 8/20 µs825998
82531400SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 40 56 200 1 110 1.0 A @ 8/20 µs 48 VDC825998
82551500SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 50 65 100 0.5 135 1.0 A @ 8/20 µs
82551600SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 60 85 100 0.7 104 1.0 A @ 8/20 µs825998
Order Code Data­sheet Simu­lation
82536259SPEC
82537040SPEC
82536040SPEC
82550040SPEC
82531040SPEC
82557060SPEC
82556060SPEC
82536070SPEC
82550060SPEC
82537070SPEC
82550080SPEC
82537110SPEC
82536110SPEC
82550110SPEC
82541110SPEC
82557140SPEC
82556140SPEC
82536140SPEC
82550140SPEC
82551140SPEC
82531140SPEC
82541140SPEC
82556170SPEC
82551170SPEC
82556200SPEC
82550200SPEC
82551200SPEC
82541200SPEC
82556250SPEC
82550250SPEC
82551250SPEC
82541250SPEC
82556300SPEC
82550300SPEC
82551300SPEC
82541300SPEC
82550350SPEC
82541350SPEC
82531400SPEC
82551500SPEC
82551600SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusVRMS
(V)
VDC
(V)
VBR min.
(V)
IPeak
(A)
Wmax
(J)
VClamp
(V)
Test Condition VClampApplicationDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Comments

  • Varistors do not have an endless lifetime. Also a well dimensioned varistor may fail due to enormous overload. This will result in heating, smoke emission and/or displosion of varistor itself. Therefore we recommend to place varistors separate within a box on PCB.Furthermore a fuse should be used in the varistor’s current path, which trips when varistor is destroyed. This fuse avoids secondary currents and therewith caused damages.

Videos

Würth Elektronik Webinar: Effective ESD protection with TVS diodes