WR-FFC Flat Flexible Cable - 0.50 mm
SizeDimen­sions
Type 1 (Contacts on same side)
Type 2 (Contacts on opposite side)
Folding Flat Flexible Cable

Products

All
Type 1 (Contacts on same side)
Type 2 (Contacts on opposite side)
Folding Flat Flexible Cable
Filter article data
Filter by
 show  article in 3 product lines
 article in 3 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Pins
Pitch(mm)
Type
L(mm)
Length (folded)(mm)
Length (unfolded)(mm)
IR(A)
Working Voltage(V)
Contact Resistance(mΩ)
Tol. R
Design Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
687606050002
SPEC6, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch0.5 mm
TypeType 1 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687606100002
SPEC6, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch0.5 mm
TypeType 1 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687606200002
SPEC6, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch0.5 mm
TypeType 1 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687706050002
SPEC6, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch0.5 mm
TypeType 2 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687706100002
SPEC6, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch0.5 mm
TypeType 2 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687706200002
SPEC6, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch0.5 mm
TypeType 2 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687606152002
SPEC6, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch0.5 mm
TypeType 1 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687706152002
SPEC6, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch0.5 mm
TypeType 2 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687608050002
SPEC8, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch0.5 mm
TypeType 1 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687608100002
SPEC8, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch0.5 mm
TypeType 1 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687608200002
SPEC8, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch0.5 mm
TypeType 1 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687708050002
SPEC8, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch0.5 mm
TypeType 2 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687708100002
SPEC8, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch0.5 mm
TypeType 2 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687708200002
SPEC8, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch0.5 mm
TypeType 2 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687608152002
SPEC8, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch0.5 mm
TypeType 1 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687708152002
SPEC8, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch0.5 mm
TypeType 2 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687610050002
SPEC10, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins10 
Pitch0.5 mm
TypeType 1 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687610100002
SPEC10, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins10 
Pitch0.5 mm
TypeType 1 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687610200002
SPEC10, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins10 
Pitch0.5 mm
TypeType 1 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687710050002
SPEC10, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins10 
Pitch0.5 mm
TypeType 2 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687710100002
SPEC10, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins10 
Pitch0.5 mm
TypeType 2 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687710200002
SPEC10, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins10 
Pitch0.5 mm
TypeType 2 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687610152002
SPEC10, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins10 
Pitch0.5 mm
TypeType 1 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687710152002
SPEC10, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins10 
Pitch0.5 mm
TypeType 2 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687612050002
SPEC12, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins12 
Pitch0.5 mm
TypeType 1 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687612100002
SPEC12, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins12 
Pitch0.5 mm
TypeType 1 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687612200002
SPEC12, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins12 
Pitch0.5 mm
TypeType 1 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687712050002
SPEC12, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins12 
Pitch0.5 mm
TypeType 2 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687712100002
SPEC12, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins12 
Pitch0.5 mm
TypeType 2 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687712200002
SPEC12, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins12 
Pitch0.5 mm
TypeType 2 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687612152002
SPEC12, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins12 
Pitch0.5 mm
TypeType 1 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687712152002
SPEC12, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins12 
Pitch0.5 mm
TypeType 2 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687614050002
SPEC14, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins14 
Pitch0.5 mm
TypeType 1 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687614100002
SPEC14, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins14 
Pitch0.5 mm
TypeType 1 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687614200002
SPEC14, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins14 
Pitch0.5 mm
TypeType 1 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687714050002
SPEC14, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins14 
Pitch0.5 mm
TypeType 2 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687714100002
SPEC14, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins14 
Pitch0.5 mm
TypeType 2 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687714200002
SPEC14, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins14 
Pitch0.5 mm
TypeType 2 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687614152002
SPEC14, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins14 
Pitch0.5 mm
TypeType 1 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687714152002
SPEC14, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins14 
Pitch0.5 mm
TypeType 2 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687616050002
SPEC16, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins16 
Pitch0.5 mm
TypeType 1 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687616100002
SPEC16, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins16 
Pitch0.5 mm
TypeType 1 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687616200002
SPEC16, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins16 
Pitch0.5 mm
TypeType 1 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687716050002
SPEC16, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins16 
Pitch0.5 mm
TypeType 2 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687716100002
SPEC16, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins16 
Pitch0.5 mm
TypeType 2 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687716200002
SPEC16, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins16 
Pitch0.5 mm
TypeType 2 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687616152002
SPEC16, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins16 
Pitch0.5 mm
TypeType 1 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687716152002
SPEC16, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins16 
Pitch0.5 mm
TypeType 2 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687618050002
SPEC18, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins18 
Pitch0.5 mm
TypeType 1 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687618100002
SPEC18, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins18 
Pitch0.5 mm
TypeType 1 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687618200002
SPEC18, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins18 
Pitch0.5 mm
TypeType 1 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687718050002
SPEC18, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins18 
Pitch0.5 mm
TypeType 2 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687718100002
SPEC18, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins18 
Pitch0.5 mm
TypeType 2 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687718200002
SPEC18, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins18 
Pitch0.5 mm
TypeType 2 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687618152002
SPEC18, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins18 
Pitch0.5 mm
TypeType 1 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687718152002
SPEC18, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins18 
Pitch0.5 mm
TypeType 2 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687620050002
SPEC20, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins20 
Pitch0.5 mm
TypeType 1 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687620100002
SPEC20, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins20 
Pitch0.5 mm
TypeType 1 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687620200002
SPEC20, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins20 
Pitch0.5 mm
TypeType 1 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687720050002
SPEC20, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins20 
Pitch0.5 mm
TypeType 2 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687720100002
SPEC20, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins20 
Pitch0.5 mm
TypeType 2 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687720200002
SPEC20, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins20 
Pitch0.5 mm
TypeType 2 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687620152002
SPEC20, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins20 
Pitch0.5 mm
TypeType 1 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687720152002
SPEC20, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins20 
Pitch0.5 mm
TypeType 2 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687620119002
SPEC20, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins20 
Pitch0.5 mm
TypeType 1 
Length (folded)120 mm
Length (unfolded)200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687720119002
SPEC20, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins20 
Pitch0.5 mm
TypeType 2 
Length (folded)120 mm
Length (unfolded)200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687620141002
SPEC20, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins20 
Pitch0.5 mm
TypeType 1 
Length (folded)165 mm
Length (unfolded)350 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687720141002
SPEC20, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins20 
Pitch0.5 mm
TypeType 2 
Length (folded)165 mm
Length (unfolded)350 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687720225002
SPEC20, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins20 
Pitch0.5 mm
TypeType 2 
Length (folded)280 mm
Length (unfolded)500 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687620225002
SPEC20, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins20 
Pitch0.5 mm
TypeType 1 
Length (folded)280 mm
Length (unfolded)500 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687622050002
SPEC22, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins22 
Pitch0.5 mm
TypeType 1 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687622100002
SPEC22, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins22 
Pitch0.5 mm
TypeType 1 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687622200002
SPEC22, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins22 
Pitch0.5 mm
TypeType 1 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687722050002
SPEC22, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins22 
Pitch0.5 mm
TypeType 2 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687722100002
SPEC22, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins22 
Pitch0.5 mm
TypeType 2 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687722200002
SPEC22, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins22 
Pitch0.5 mm
TypeType 2 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687622152002
SPEC22, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins22 
Pitch0.5 mm
TypeType 1 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687722152002
SPEC22, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins22 
Pitch0.5 mm
TypeType 2 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687624050002
SPEC24, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins24 
Pitch0.5 mm
TypeType 1 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687624100002
SPEC24, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins24 
Pitch0.5 mm
TypeType 1 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687624200002
SPEC24, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins24 
Pitch0.5 mm
TypeType 1 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687724050002
SPEC24, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins24 
Pitch0.5 mm
TypeType 2 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687724100002
SPEC24, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins24 
Pitch0.5 mm
TypeType 2 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687724200002
SPEC24, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins24 
Pitch0.5 mm
TypeType 2 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687624152002
SPEC24, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins24 
Pitch0.5 mm
TypeType 1 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687724152002
SPEC24, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins24 
Pitch0.5 mm
TypeType 2 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687626050002
SPEC26, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins26 
Pitch0.5 mm
TypeType 1 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687626100002
SPEC26, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins26 
Pitch0.5 mm
TypeType 1 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687626200002
SPEC26, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins26 
Pitch0.5 mm
TypeType 1 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687726050002
SPEC26, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins26 
Pitch0.5 mm
TypeType 2 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687726100002
SPEC26, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins26 
Pitch0.5 mm
TypeType 2 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687726200002
SPEC26, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins26 
Pitch0.5 mm
TypeType 2 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687626152002
SPEC26, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins26 
Pitch0.5 mm
TypeType 1 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687726152002
SPEC26, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins26 
Pitch0.5 mm
TypeType 2 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687628050002
SPEC28, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins28 
Pitch0.5 mm
TypeType 1 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687628100002
SPEC28, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins28 
Pitch0.5 mm
TypeType 1 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687628200002
SPEC28, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins28 
Pitch0.5 mm
TypeType 1 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687728050002
SPEC28, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins28 
Pitch0.5 mm
TypeType 2 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687728100002
SPEC28, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins28 
Pitch0.5 mm
TypeType 2 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687728200002
SPEC28, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins28 
Pitch0.5 mm
TypeType 2 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687628152002
SPEC28, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins28 
Pitch0.5 mm
TypeType 1 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687728152002
SPEC28, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins28 
Pitch0.5 mm
TypeType 2 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687630050002
SPEC30, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins30 
Pitch0.5 mm
TypeType 1 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687630100002
SPEC30, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins30 
Pitch0.5 mm
TypeType 1 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687630200002
SPEC30, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins30 
Pitch0.5 mm
TypeType 1 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687730050002
SPEC30, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins30 
Pitch0.5 mm
TypeType 2 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687730100002
SPEC30, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins30 
Pitch0.5 mm
TypeType 2 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687730200002
SPEC30, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins30 
Pitch0.5 mm
TypeType 2 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687630152002
SPEC30, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins30 
Pitch0.5 mm
TypeType 1 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687730152002
SPEC30, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins30 
Pitch0.5 mm
TypeType 2 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687630119002
SPEC30, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins30 
Pitch0.5 mm
TypeType 1 
Length (folded)120 mm
Length (unfolded)200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687730119002
SPEC30, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins30 
Pitch0.5 mm
TypeType 2 
Length (folded)120 mm
Length (unfolded)200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687630141002
SPEC30, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins30 
Pitch0.5 mm
TypeType 1 
Length (folded)165 mm
Length (unfolded)350 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687730141002
SPEC30, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins30 
Pitch0.5 mm
TypeType 2 
Length (folded)165 mm
Length (unfolded)350 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687730225002
SPEC30, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins30 
Pitch0.5 mm
TypeType 2 
Length (folded)280 mm
Length (unfolded)500 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687630225002
SPEC30, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins30 
Pitch0.5 mm
TypeType 1 
Length (folded)280 mm
Length (unfolded)500 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687632050002
SPEC32, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins32 
Pitch0.5 mm
TypeType 1 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687632100002
SPEC32, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins32 
Pitch0.5 mm
TypeType 1 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687632200002
SPEC32, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins32 
Pitch0.5 mm
TypeType 1 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687732050002
SPEC32, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins32 
Pitch0.5 mm
TypeType 2 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687732100002
SPEC32, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins32 
Pitch0.5 mm
TypeType 2 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687732200002
SPEC32, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins32 
Pitch0.5 mm
TypeType 2 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687632152002
SPEC32, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins32 
Pitch0.5 mm
TypeType 1 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687732152002
SPEC32, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins32 
Pitch0.5 mm
TypeType 2 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687633050002
SPEC33, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins33 
Pitch0.5 mm
TypeType 1 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687633100002
SPEC33, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins33 
Pitch0.5 mm
TypeType 1 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687633200002
SPEC33, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins33 
Pitch0.5 mm
TypeType 1 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687733050002
SPEC33, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins33 
Pitch0.5 mm
TypeType 2 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687733100002
SPEC33, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins33 
Pitch0.5 mm
TypeType 2 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687733200002
SPEC33, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins33 
Pitch0.5 mm
TypeType 2 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687633152002
SPEC33, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins33 
Pitch0.5 mm
TypeType 1 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687733152002
SPEC33, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins33 
Pitch0.5 mm
TypeType 2 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687634050002
SPEC34, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins34 
Pitch0.5 mm
TypeType 1 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687634100002
SPEC34, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins34 
Pitch0.5 mm
TypeType 1 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687634200002
SPEC34, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins34 
Pitch0.5 mm
TypeType 1 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687734050002
SPEC34, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins34 
Pitch0.5 mm
TypeType 2 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687734100002
SPEC34, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins34 
Pitch0.5 mm
TypeType 2 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687734200002
SPEC34, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins34 
Pitch0.5 mm
TypeType 2 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687634152002
SPEC34, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins34 
Pitch0.5 mm
TypeType 1 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687734152002
SPEC34, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins34 
Pitch0.5 mm
TypeType 2 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687635050002
SPEC35, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins35 
Pitch0.5 mm
TypeType 1 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687635100002
SPEC35, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins35 
Pitch0.5 mm
TypeType 1 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687635200002
SPEC35, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins35 
Pitch0.5 mm
TypeType 1 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687735050002
SPEC35, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins35 
Pitch0.5 mm
TypeType 2 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687735100002
SPEC35, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins35 
Pitch0.5 mm
TypeType 2 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687735200002
SPEC35, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins35 
Pitch0.5 mm
TypeType 2 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687635152002
SPEC35, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins35 
Pitch0.5 mm
TypeType 1 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687735152002
SPEC35, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins35 
Pitch0.5 mm
TypeType 2 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687640050002
SPEC40, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins40 
Pitch0.5 mm
TypeType 1 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687640100002
SPEC40, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins40 
Pitch0.5 mm
TypeType 1 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687640200002
SPEC40, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins40 
Pitch0.5 mm
TypeType 1 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687740050002
SPEC40, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins40 
Pitch0.5 mm
TypeType 2 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687740100002
SPEC40, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins40 
Pitch0.5 mm
TypeType 2 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687740200002
SPEC40, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins40 
Pitch0.5 mm
TypeType 2 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687640152002
SPEC40, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins40 
Pitch0.5 mm
TypeType 1 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687740152002
SPEC40, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins40 
Pitch0.5 mm
TypeType 2 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687640119002
SPEC40, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins40 
Pitch0.5 mm
TypeType 1 
Length (folded)120 mm
Length (unfolded)200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687740119002
SPEC40, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins40 
Pitch0.5 mm
TypeType 2 
Length (folded)120 mm
Length (unfolded)200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687640141002
SPEC40, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins40 
Pitch0.5 mm
TypeType 1 
Length (folded)165 mm
Length (unfolded)350 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687740141002
SPEC40, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins40 
Pitch0.5 mm
TypeType 2 
Length (folded)165 mm
Length (unfolded)350 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687740225002
SPEC40, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins40 
Pitch0.5 mm
TypeType 2 
Length (folded)280 mm
Length (unfolded)500 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687640225002
SPEC40, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins40 
Pitch0.5 mm
TypeType 1 
Length (folded)280 mm
Length (unfolded)500 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687645050002
SPEC45, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins45 
Pitch0.5 mm
TypeType 1 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687645100002
SPEC45, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins45 
Pitch0.5 mm
TypeType 1 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687645200002
SPEC45, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins45 
Pitch0.5 mm
TypeType 1 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687745050002
SPEC45, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins45 
Pitch0.5 mm
TypeType 2 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687745100002
SPEC45, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins45 
Pitch0.5 mm
TypeType 2 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687745200002
SPEC45, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins45 
Pitch0.5 mm
TypeType 2 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687645152002
SPEC45, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins45 
Pitch0.5 mm
TypeType 1 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687745152002
SPEC45, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins45 
Pitch0.5 mm
TypeType 2 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687650050002
SPEC50, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins50 
Pitch0.5 mm
TypeType 1 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687650100002
SPEC50, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins50 
Pitch0.5 mm
TypeType 1 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687650200002
SPEC50, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins50 
Pitch0.5 mm
TypeType 1 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687750050002
SPEC50, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins50 
Pitch0.5 mm
TypeType 2 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687750100002
SPEC50, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins50 
Pitch0.5 mm
TypeType 2 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687750200002
SPEC50, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins50 
Pitch0.5 mm
TypeType 2 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687650152002
SPEC50, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins50 
Pitch0.5 mm
TypeType 1 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687750152002
SPEC50, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins50 
Pitch0.5 mm
TypeType 2 
Length152 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687650119002
SPEC50, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins50 
Pitch0.5 mm
TypeType 1 
Length (folded)120 mm
Length (unfolded)200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687750119002
SPEC50, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins50 
Pitch0.5 mm
TypeType 2 
Length (folded)120 mm
Length (unfolded)200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687650141002
SPEC50, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins50 
Pitch0.5 mm
TypeType 1 
Length (folded)165 mm
Length (unfolded)350 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687750141002
SPEC50, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins50 
Pitch0.5 mm
TypeType 2 
Length (folded)165 mm
Length (unfolded)350 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687750225002
SPEC50, 0.5 mm, Type 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins50 
Pitch0.5 mm
TypeType 2 
Length (folded)280 mm
Length (unfolded)500 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability
687650225002
SPEC50, 0.5 mm, Type 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins50 
Pitch0.5 mm
TypeType 1 
Length (folded)280 mm
Length (unfolded)500 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Design Kit
Check availability

Assortments

Articles from this product series can be found in the following assortments: