Proteus-III & EV-Kits

Bluetooth® LE 5.1 Module

Proteus-III & Proteus-III-SPI. Serial data transmission (Smart Serial Profile). UART Interface (Proteus-III) or SPI Interface (Proteus-III-SPI) available. Bluetooth® Low Energy 5.1 Standard with 2 MBit PHY and Coded PHY (long range).

Characteristics

  • UART Interface (Proteus-III) or SPI Interface (Proteus-III-SPI) available
  • Bluetooth® Low Energy 5.1 Standard with 2 MBit PHY and Coded PHY (long range)
  • Nordic nRF52840
  • Includes DIS (device information service)
  • Payload size up to 964 byte
  • Nano SIM size
  • Serial data transmission (Smart Serial Profile)
  • 6 configurable digital IO pins (local & remote)
  • up to 6 dBm output power
  • Smart antenna configuration (2-in-1 Module)
  • High throughput mode
  • Scan and Connect in long range mode
  • Wireless Connectivity SDK
  • Proteus Windows 10 SDK @GitHub
  • Proteus-III Firmware Over The Air Update
  • Proteus-III-SPI Firmware Over The Air Update
  • With the WE Bluetooth LE Terminal App we provide you a fast and easy way of testing and also a base for your own app. Download it in the Google PlayStore® or in the Apple AppStore® or as source code on GitHub.
  • Product of interest: Thyone-I, pin-compatible proprietary 2.4 GHz radio module for star and mesh networks available

Products

All
Proteus-III
Proteus-III-SPI
EV-Kits
Family Boards
USB radio stick
Filter article data
Filter by
 show  article in 5 product lines
 article in 5 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Man­ual
Downloads
Status
Frequency Range(MHz)
Description
Interface 1 (Value)
IO1 Bitrate(kbps)
dLoS(m)
PTx, e.r.p.(dBm)
Rxsens, e.r.p.(dBm)
PTx, 50 Ω(dBm)
Rxsens, 50 Ω(dBm)
VDD min.(V)
VDD max.(V)
Rb max.(kbps)
ANTConn
USB Radio Stick
Evaluation Kit
Radio Module
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
2611011024000
SPEC2402 - 2480, Proteus-III, UART

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
DescriptionProteus-III 
Interface 1UART 
Interface 1 Bitrate Range115.2 kbps
Line of Sight Range400 m
Output Power e.r.p.4 dBm
RX sensitivity e.r.p.-90 dBm
Output Power 50 Ohm6 dBm
RX sensitivity max.-92 dBm
Operating Supply Voltage Min.1.8 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.2000 kbps
Antenna Connector TypeRF pad and internal antenna 
USB Radio Stick
Radio Module
Check availability
2611036024001
SPEC2402 - 2480, Proteus-III USB radio stick, USB

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
DescriptionProteus-III USB radio stick 
Interface 1USB 
Interface 1 Bitrate Range115.2 kbps
Line of Sight Range160 m
Output Power e.r.p.4 dBm
RX sensitivity e.r.p.-84 dBm
RF Bitrate max.2000 kbps
Antenna Connector Typeinternal antenna 
USB Radio Stick
Evaluation Kit
Radio Module
Check availability
2611011024010
SPEC2402 - 2480, Proteus-III-SPI, SPI

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
DescriptionProteus-III-SPI 
Interface 1SPI 
Interface 1 Bitrate Range8000 kbps
Line of Sight Range400 m
Output Power e.r.p.4 dBm
RX sensitivity e.r.p.-90 dBm
Output Power 50 Ohm6 dBm
RX sensitivity max.-92 dBm
Operating Supply Voltage Min.1.8 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.2000 kbps
Antenna Connector TypeRF pad and internal antenna 
USB Radio Stick
Evaluation Kit
Radio Module
Check availability
2611019024001
SPEC–, EV-Kit Proteus-III, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Proteus-III 
USB Radio Stick
Evaluation Kit
Radio Module
Check availability
2611149024001
SPEC–, Family EV-Board Proteus-III Bluetooth® 5.1, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionFamily EV-Board Proteus-III Bluetooth® 5.1 
USB Radio Stick
Evaluation Kit
Radio Module
Check availability
2611149024011
SPEC–, Family EV-Board Proteus-III-SPI Bluetooth® 5.1, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionFamily EV-Board Proteus-III-SPI Bluetooth® 5.1 
USB Radio Stick
Evaluation Kit
Radio Module
Check availability

Download now free of charge

Software downloads

IoT becomes intelligent when hardware and software work together harmoniously!

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.


Kickstart your Prototyping instantly.The WE UART Terminal is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.

  • Simple setup
  • Intuitive interface
  • Color coded Packet interpretation
  • 100% log traceability

Proteus Windows 10 Software Development Kit (SDK) - This demo program uses integrated Windows 10 runtime functions to access, connect and exchange data with Proteus radio modules. Please refer to the readme.md in the GitHub repository.


The most important benefit of Bluetooth® LE Connections is mostly a mobile app. With the WE Bluetooth LE Terminal App we provide you a fast and easy way of testing and also a base for your own app.

  • Smart-Device Mobile App for easy testing for Android and iOS
  • Scan – Connect – Transmit Commands directly
  • Development files available on GitHub
  • Built your own App on base of Proteus-App

Proteus-III Firmware Over The Air (FOTA) - This firmware image can be used to update the firmware of the Proteus-III over the air (FOTA) using a smart phone and the nRF Toolbox app from Nordic Semiconductor. For more details refer to the FOTA chapter of the Proteus-III user manual.


Proteus-III-SPI Firmware Over The Air (FOTA) - This firmware image can be used to update the firmware of the Proteus-III-SPI over the air (FOTA) using a smart phone and the nRF Toolbox app from Nordic Semiconductor. For more details refer to the FOTA chapter of the Proteus-III-SPI user manual.


Exchangeability 2.4 GHz

Choose between Bluetooth®, proprietary radio, BYOF or Wirepas

Take future trends into account and keep the flexibility!
Committing today on a wireless technology for tomorrow seems impossible. How nice would it be to expand your application with different radio protocols at any time without any layout changes. Würth Elektronik offers you a high degree of freedom with the radio module footprint. It is one quality proven hardware base, that prevents you from enormous costs of re-design in future already today. Choose between a Bluetooth®, WirepasTM, Build Your Own Firmware (BYOF), proprietary radio module or the combined variant of proprietary and Bluetooth®.

  • Footprint compatible RF-modules
  • Flexible use of both technologies possible
  • Alternative usage by only changing the RF-module
  • Future-proof circuit with adaptable interface
  • No change in the HW on Host-side required
Footprint on the moon with radio module

Videos

Würth Elektronik Webinar: Bluetooth® LE – new adaptions

Videos

Manni Talks - Serial Interfaces