OverviewAll product unitsProduct unitSensorsProduct groupSensorsProduct seriesWSEN-TIDS Temperature Sensor IC & EV-Kits

WSEN-TIDS Temperature Sensor IC & EV-Kits EXTENDED

WSEN-TIDS Temperature Sensor IC & EV-Kits

Characteristics

Applications

  • Power system monitoring
  • PCB thermal monitoring
  • HVAC
  • Cold Chain Monitoring
  • Environmental monitoring
  • White goods
  • Industrial controls
  • Wearables
  • Smart metering

Keep it simple! Sense with MEMS.

Sensors are an integral part of every future application. Measuring temperature, humidity, pressure or acceleration has never been easier.

Video and more

Products

All
WSEN-TIDS
EV-Kits
Arduino
FeatherWing
Order Code Data­sheet Man­ual DownloadsDescriptionMin. Operating Temperature
(°C)
Max. Operating Temperature
(°C)
TACC_TOT Offer
2521020222591
PDF EV-Board for temperature sensor IC
2501000201291
PDF Sensor FeatherWing
2501000101291
PDF Sensor Shield for Arduino
2521020222501SPEC
PDF5 files WSEN-TIDS -40 125 ±0.7 °C
Order Code Data­sheet
2521020222591
2501000201291
2501000101291
2521020222501SPEC
Offer
Order Code Data­sheet Man­ual DownloadsDescriptionMin. Operating Temperature
(°C)
Max. Operating Temperature
(°C)
TACC_TOT Offer

Software Downloads

Sensor SDK

The Würth Elektronik range of sensors provide advanced sensing capabilities to any embedded application. The built-in digital interface enables easy integration with any of the most commonly used host MCUs through industry standard serial communication interfaces like I²C. This also allows complete configuration and control of the sensor via software running on the host MCU.
The Sensors Software Development Kit (SDK) is a set of software tools that enable quick software integration of Würth Elektronik eiSos sensors to application software on the host MCU. It consists of a set of platform-independent drivers for the sensors and sample applications developed on the Raspberry Pi platform written in C.

Download now

MEMS based sensors from Würth Elektronik

Keep it simple! Sense with MEMS.

MEMS Sensor Portfolio & Customer Service

Sensors are an integral part of every future application. Measuring temperature, humidity, pressure or acceleration has never been easier. Take advantage of services like our Software Development Kit and Evaluation Boards available off-the-shelf. Detailed documentations as well as the direct support by trained engineers will leave no questions open.

With excellent measuring accuracy and long-term stability, the sensors provide high precision and accurate output values with intelligent on-chip interrupt functions.

Combine sensors and wireless connectivity - start your IoT application today!

Videos

MEMS based sensors from Würth Elektronik

Videos

WE meet @ Digital Days 2020: Sensors in Change From a Simple Sensor Cell to a Complex Sensor System

Videos

WE meet @ Digital Days 2021: Hardware Design-In Hints for Sensors

Videos

Würth Elektronik Webinar: Digital silicon-based temperature sensors for industrial applications