WS-TOTV Ø 12 mm Panel Cut-Out Vertical Operation Toggle Switch with Screw Terminal
NEW| General Information | |
|---|---|
| Ingress Protection Code | IP68 (actuator sealed and panel sealed) |
| Operating Temperature (Value) | -40°C up to +85°C (body) /+55°C (actuator) |
| Certification | |
|---|---|
| UL Approval | E483308 |
| ENEC 15 Approval | ENEC-05165 |
| CQC Approval | CQC25002468864 |
| Glow Wire Approval | GWEPT: 850 |
| Material Properties | |
|---|---|
| Actuator Material | Copper Alloy |
| Cover Material | Aluminium Alloy |
| Frame Material | PA66 |
| Frame Flammability Rating | UL94 V-0 |
| Moveable Contact Material | Silver Alloy |
| Stationary Contact Material | Silver Alloy |
| Terminal Material | Copper Alloy |
| Terminal Plating | Nickel |
| Mechanical Properties | |
|---|---|
| Electrical Life | 10000 Cycles |
| Connection Type | Opposite Side Connection |
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Switching Function | Schematic | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|
![]() | 472223010140 | SPECON-OFF-ON, SPDT | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Switching FunctionON-OFF-ON | SchematicSPDT | –Check availability | |
![]() | 472221010140 | SPECON-ON, SPDT | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Switching FunctionON-ON | SchematicSPDT | –Check availability | |
![]() | 472231010140 | SPECON-ON, DPDT | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Switching FunctionON-ON | SchematicDPDT | –Check availability | |
![]() | 472233010140 | SPECON-OFF-ON, DPDT | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Switching FunctionON-OFF-ON | SchematicDPDT | –Check availability |
Availability Forecast
WE item number Packaging unitsLead time
––– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us




