General Information | |
---|---|
Operating Temperature | -65 °C up to +165 °C |
Interface | MIL-STD-348 |
Material Properties | |
---|---|
Insulator Material | PTFE |
Insulator Color | White |
Center Contact Material | Brass |
Center Contact Plating | Gold, min. 0.76µm over Nickel |
Body Material | Brass |
Body Plating | Gold, min. 0.076µm over Nickel |
Electrical Properties | |
---|---|
f | DC~4 GHz |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Interface | Connector Type 1 | Connector Type 2 | Gender 1 | Gender 2 | Orientation Type | Operating Temperature | Samples |
---|---|---|---|---|---|---|---|---|---|---|
64416116111000 | SPEC | 3 files | MIL-STD-348 | SMB | SMB | Jack | Jack | Straight | -65 °C up to +165 °C |
Order Code | Datasheet |
---|---|
64416116111000 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Interface | Connector Type 1 | Connector Type 2 | Gender 1 | Gender 2 | Orientation Type | Operating Temperature | Samples |
---|