OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCoaxial ConnectorsProduct sub-familyAdaptorProduct seriesSMA to UMRFProduct seriesWR-ADPT SMA Plug to UMRF Jack

WR-ADPT SMA Plug to UMRF Jack

WR-ADPT SMA Plug to UMRF Jack
Material Properties
Insulator MaterialPTFE
Insulator ColorWhite
Center Contact MaterialBeryllium Copper
Center Contact PlatingGold, min. 0.076µm over Nickel
Body MaterialBrass
Body PlatingGold, min. 0.076µm over Nickel
General Information
Operating Temperature-65 °C up to +165 °C
Electrical Properties
fDC~6 GHz

Products

Order Code Data­sheet DownloadsGender 1Gender 2 Samples
64403236111000SPEC
3 files Plug Jack
Order Code Data­sheet
64403236111000SPEC
Samples
Order Code Data­sheet DownloadsGender 1Gender 2 Samples