Hermippe-III

Characteristics

  • Well suited for applications where the RF is lead through a metal wall that could serve as ground plane to the antenna
  • 855 – 915 MHz
  • Dipole antenna
  • SMA/m connector
  • Robust construction

Applications

  • 855 – 915 MHz
  • Metering
  • Industrial
  • Monitoring

Products

Filter article data
Filter by
 show  article in 0 product lines
 article in 0 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
Description
Frequency Range
VSWR
Gpeak,2(dBi)
Z(Ω)
Operating Temperature
Samples
2600130086
Hermippe-III, 855-915 MHz, 2
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionHermippe-III 
Frequency Range Min & Max 855-915 MHz
VSWR
Peak Gain2.5 dBi
Impedance50 Ω
Operating Temperature -40 °C up to +85 °C

Videos

Videos

WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio