Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | Fl (mm) | Mount | |
---|---|---|---|---|---|---|---|---|
0402 | 0.96 | 0.48 | 0.5 | 0.25 | SMT | |||
0603 | 1.6 | 0.8 | 0.8 | 0.3 | SMT | |||
0805 | 2 | 1.25 | 0.9 | 0.3 | SMT | |||
1206 | 3.2 | 1.6 | 1.7 | 0.5 | SMT |
Characteristics
- Fast response time
- Low leakage current
- Nickel barrier for leadfree soldering
- Operating temperature: –40 ºC to +85 ºC
Applications
- Protection of DC distribution
- Protection of power supply
- Protection of bus systems and communication lines
- Limiting of overvoltages
- Protection of semiconductors
- Surge protection in accordance with EN 61000-4-5
- ESD protection in accordance with EN 61000-4-2
Application Notes
Products
All
0402
0603
0805
1206
Order Code | Datasheet | Simulation | Downloads | Status | VRMS (V) | VDC (V) | VBR min. (V) | IPeak (A) | Wmax (J) | VClamp (V) | Test Condition VClamp | Application | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82536259 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 3.3 | – | 30 | 0.1 | 13 | 1.0 A @ 8/20 µs | 3 VDC | – | ||
82537040 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 5.5 | – | 20 | 0.04 | 21 | 1.0 A @ 8/20 µs | 5 VDC | 825998 | ||
82536040 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 5.5 | – | 20 | 0.1 | 21 | 1.0 A @ 8/20 µs | 5 VDC | 825998 | ||
82550040 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 5.5 | – | 80 | 0.1 | 22 | 1.0 A @ 8/20 µs | 5 VDC | 825998 | ||
82531040 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 5.5 | – | 150 | 0.3 | 25 | 1.0 A @ 8/20 µs | 5 VDC | 825998 | ||
82557060 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 9 | – | 20 | 0.05 | 32 | 1.0 A @ 8/20 µs | – | – | ||
82556060 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 9 | – | 20 | 0.05 | 32 | 1.0 A @ 8/20 µs | – | – | ||
82536070 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 9 | – | 30 | 0.1 | 30 | 1.0 A @ 8/20 µs | – | 825998 | ||
82550060 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 9 | – | 80 | 0.2 | 30 | 1.0 A @ 8/20 µs | – | 825998 | ||
82537070 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 11 | – | 20 | 0.05 | 35 | 1.0 A @ 8/20 µs | – | – | ||
82550080 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 11 | – | 100 | 0.3 | 45 | 1.0 A @ 8/20 µs | – | 825998 | ||
82537110 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | 14 | – | 10 | 0.02 | 44 | 1.0 A @ 8/20 µs | 12 VDC | 825998 | ||
82536110 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | 14 | – | 30 | 0.1 | 38 | 1.0 A @ 8/20 µs | 12 VDC | 825998 | ||
82550110 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | 14 | – | 100 | 0.1 | 38 | 1.0 A @ 8/20 µs | 12 VDC | 825998 | ||
82541110 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | 14 | – | 200 | 0.5 | 36 | 1.0 A @ 8/20 µs | 12 VDC | 825998 | ||
82557140 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 18 | – | 20 | 0.05 | 40 | 1.0 A @ 8/20 µs | 12/15 VDC | 825998 | ||
82556140 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 18 | – | 30 | 0.2 | 40 | 1.0 A @ 8/20 µs | 12/15 VDC | – | ||
82536140 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 18 | – | 30 | 0.2 | 45 | 1.0 A @ 8/20 µs | 12/15 VDC | 825998 | ||
82550140 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 18 | – | 120 | 0.3 | 44 | 1.0 A @ 8/20 µs | 12/15 VDC | 825998 | ||
82551140 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 16 | – | 150 | 0.4 | 35 | 1.0 A @ 8/20 µs | 12/15 VDC | – | ||
82531140 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 16 | – | 150 | 0.4 | 35 | 1.0 A @ 8/20 µs | 12/15 VDC | 825998 | ||
82541140 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 16 | – | 200 | 0.6 | 35 | 1.0 A @ 8/20 µs | 12/15 VDC | – | ||
82556170 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 17 | 22 | – | 30 | 0.2 | 54 | 1.0 A @ 8/20 µs | – | – | ||
82551170 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 17 | 22 | – | 200 | 0.3 | 48 | 1.0 A @ 8/20 µs | – | – | ||
82556200 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 26 | – | 30 | 0.1 | 67 | 1.0 A @ 8/20 µs | 24 VDC | 825998 | ||
82550200 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 26 | – | 100 | 0.4 | 54 | 1.0 A @ 8/20 µs | 24 VDC | 825998 | ||
82551200 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 26 | – | 100 | 0.5 | 54 | 1.0 A @ 8/20 µs | 24 VDC | 825998 | ||
82541200 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 26 | – | 200 | 0.7 | 60 | 1.0 A @ 8/20 µs | 24 VDC | – | ||
82556250 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | 30 | – | 30 | 0.2 | 71 | 1.0 A @ 8/20 µs | 24 VDC | – | ||
82550250 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | 30 | – | 100 | 0.3 | 71 | 1.0 A @ 8/20 µs | 24 VDC | 825998 | ||
82551250 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | 30 | 39 | 100 | 0.6 | 65 | 1.0 A @ 8/20 µs | 24 VDC | – | ||
82541250 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | 30 | – | 200 | 1 | 72 | 1.0 A @ 8/20 µs | 24 VDC | 825998 | ||
82556300 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 38 | – | 30 | 0.1 | 77 | 1.0 A @ 8/20 µs | – | 825998 | ||
82550300 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 38 | – | 100 | 0.3 | 81 | 1.0 A @ 8/20 µs | – | 825998 | ||
82551300 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 38 | – | 100 | 0.7 | 77 | 1.0 A @ 8/20 µs | – | – | ||
82541300 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 38 | – | 200 | 1.1 | 85 | 1.0 A @ 8/20 µs | – | 825998 | ||
82550350 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 35 | 45 | – | 80 | 0.1 | 90 | 1.0 A @ 8/20 µs | – | 825998 | ||
82541350 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 35 | 45 | – | 200 | 1.1 | 108 | 1.0 A @ 8/20 µs | – | 825998 | ||
82531400 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 56 | – | 200 | 1 | 110 | 1.0 A @ 8/20 µs | 48 VDC | 825998 | ||
82551500 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 65 | – | 100 | 0.5 | 135 | 1.0 A @ 8/20 µs | – | – | ||
82551600 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 60 | 85 | – | 100 | 0.7 | 104 | 1.0 A @ 8/20 µs | – | 825998 |
Order Code | Datasheet | Simulation |
---|---|---|
82536259 | SPEC | |
82537040 | SPEC | |
82536040 | SPEC | |
82550040 | SPEC | |
82531040 | SPEC | |
82557060 | SPEC | |
82556060 | SPEC | |
82536070 | SPEC | |
82550060 | SPEC | |
82537070 | SPEC | |
82550080 | SPEC | |
82537110 | SPEC | |
82536110 | SPEC | |
82550110 | SPEC | |
82541110 | SPEC | |
82557140 | SPEC | |
82556140 | SPEC | |
82536140 | SPEC | |
82550140 | SPEC | |
82551140 | SPEC | |
82531140 | SPEC | |
82541140 | SPEC | |
82556170 | SPEC | |
82551170 | SPEC | |
82556200 | SPEC | |
82550200 | SPEC | |
82551200 | SPEC | |
82541200 | SPEC | |
82556250 | SPEC | |
82550250 | SPEC | |
82551250 | SPEC | |
82541250 | SPEC | |
82556300 | SPEC | |
82550300 | SPEC | |
82551300 | SPEC | |
82541300 | SPEC | |
82550350 | SPEC | |
82541350 | SPEC | |
82531400 | SPEC | |
82551500 | SPEC | |
82551600 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | VRMS (V) | VDC (V) | VBR min. (V) | IPeak (A) | Wmax (J) | VClamp (V) | Test Condition VClamp | Application | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: Effective ESD protection with TVS diodes
Comments