OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyFerrites for PCB AssemblyProduct seriesWE-UKW EMI Suppression 6-Hole Ferrite Bead

WE-UKW EMI Suppression 6-Hole Ferrite Bead

Wired THT Ferrite with Different Number of Turns

WE-UKW EMI Suppression 6-Hole Ferrite Bead

Characteristics

  • Impedance will increase with more turns, available in 1 to 3 turns
  • 4 different materials available for perfect interference suppression
  • Also available ready-bent or in individual length
  • Maximum current capability is 3 A / 5 A (short-time)
  • Operating temperature: –25 ºC to +125 ºC

Applications

  • Protection against radio frequency interferences

Products

Order Code Data­sheet Simu­lation DownloadsZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(A)
RDC max.
(mΩ)
Z @ 25 MHz
(Ω)
L
(mm)
H
(mm)
W
(mm)
Samples
742750421SPEC
7 files 230 280 670 MHz 3 20 145 4 6 10
74275022SPEC
5 files 512 512 100 MHz 3 20 320 40 6 10
7427504SPEC
5 files 773 932 69 MHz 3 20 702 40 6 10
74275046SPEC
5 files 773 1020 60 MHz 3 20 702 25 6 10
7427501SPEC
5 files 800 800 100 MHz 3 20 598 40 6 10
74275011SPEC
5 files 800 800 100 MHz 3 20 598 25 6 10
74275010SPEC
7 files 860 865 75 MHz 3 20 623 5 6 10
7427503SPEC
5 files 938 938 100 MHz 3 20 489 40 6 10
74275013SPEC
7 files 950 1180 60 MHz 3 20 650 25 6 10
74275043SPEC
7 files 961 1100 60 MHz 3 20 920 38 6 10
74275143SPEC
5 files 961 1100 60 MHz 3 20 920 3.5 6 10
74275243SPEC
5 files 961 1050 80 MHz 3 20 920 3.5 6 10
7427502SPEC
5 files 976 976 100 MHz 3 20 670 40 6 10
74275023SPEC
7 files 1240 1250 70 MHz 3 20 720 20 6 10
74275223SPEC
5 files 1240 1250 70 MHz 3 20 720 3.5 6 10
74275123SPEC
5 files 1240 1250 70 MHz 3 20 720 6 6 10
Order Code Data­sheet Simu­lation
742750421SPEC
74275022SPEC
7427504SPEC
74275046SPEC
7427501SPEC
74275011SPEC
74275010SPEC
7427503SPEC
74275013SPEC
74275043SPEC
74275143SPEC
74275243SPEC
7427502SPEC
74275023SPEC
74275223SPEC
74275123SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(A)
RDC max.
(mΩ)
Z @ 25 MHz
(Ω)
L
(mm)
H
(mm)
W
(mm)
Samples