LTSpice files
Characteristics
- Suitable for applications with high currents up to 9 A
- Low RDC
- Impedance up to 580 Ω
- SMT version
- Special NiSn pad for improved soldering results
- AEC-Q200 qualified
- Operating temperature: –40 ºC to +125 ºC
Applications
- Protection against radio frequency interferences of components on PCB’s
Products
Order Code | Datasheet | Simulation | Downloads | Z @ 100 MHz (Ω) | IR (A) | RDC max. (mΩ) | Z @ 25 MHz (Ω) | Fl (mm) | L (mm) | W (mm) | H (mm) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7427511 | SPEC | 7 files | 416 | 9 | 11 | 272 | 2 | 8 | 5 | 4.6 | 742791 742793 | ||
7427512 | SPEC | 8 files | 580 | 8.5 | 12 | 425 | 2 | 11 | 5 | 4.65 | 742791 742793 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Z @ 100 MHz (Ω) | IR (A) | RDC max. (mΩ) | Z @ 25 MHz (Ω) | Fl (mm) | L (mm) | W (mm) | H (mm) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: