WE-RCIS Rod Core Inductor SMT
Datasheet
LTSpice files
Characteristics
- High Current capability
- Very high saturation performance
- High insertion loss at FM band
- Broadband suppression
- Robust mechanical design
- Packaging: tape & reel / pick & place
- Operating temperature up to +150ºC
- Automotive approved
Applications
- Integrated DC/DC converters
- EMC suppression in motor drive systems
- Infotainment Systems
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Downloads | Status | L(mm) | Ø D(mm) | G(mm) | Ø F(mm) | L(µH) | IR(A) | RDC(mΩ) | fres(MHz) | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7847227027 | SPEC14.9 mm, 6.5 mm, 6.5 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Length14.9 mm | Diameter6.5 mm | Pin length6.5 mm | Pin Diameter1 mm | Inductance2.72 µH | Rated Current10 A | DC Resistance6.4 mΩ | Self Resonant Frequency100 MHz | –Check availability | |
7847227010 | SPEC15 mm, 7.1 mm, 7 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Length15 mm | Diameter7.1 mm | Pin length7 mm | Pin Diameter1.5 mm | Inductance1 µH | Rated Current22.5 A | DC Resistance2 mΩ | Self Resonant Frequency213 MHz | –Check availability | |
7847229020 | SPEC18 mm, 9.3 mm, 5.5 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Length18 mm | Diameter9.3 mm | Pin length5.5 mm | Pin Diameter1.5 mm | Inductance1.96 µH | Rated Current15 A | DC Resistance2.4 mΩ | Self Resonant Frequency134 MHz | –Check availability | |
7847232045 | SPEC25 mm, 11.5 mm, 6 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Length25 mm | Diameter11.5 mm | Pin length6 mm | Pin Diameter1.5 mm | Inductance4.45 µH | Rated Current12 A | DC Resistance3.8 mΩ | Self Resonant Frequency40 MHz | –Check availability |
Availability Forecast
WE item number: –
VPELead time
–– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us