Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | ||
---|---|---|---|---|---|---|---|
NEW | ERI25/10/18 | - | - | 10.5 | SMT | ||
NEW | ER19/4.8/15 | 21.08 | 23.37 | 10.5 | SMT |
LTSpice files
Characteristics
- Switching frequency: 200kHz to 700kHz optimized
- Isolation voltage: 2250VDC
- Operating temp: -40°C to 125°C
- Flat wire windings with low DCR
Applications
- Telecom PSU
- Industrial Power Supplies
- DC/DC Converters
Products
All
ERI25/10/18
ER19/4.8/15
Order Code | Datasheet | Downloads | L1 (µH) | n | VT (V (DC)) | ∫Udt (Vµs) | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
750341134 | SPEC | 8 files | 65 | 2:2:4 | 2250 | 160 | 26.67 | 29.41 | 10.5 | SMT | ||
750341138 | SPEC | 8 files | 65 | 2:2:3 | 2250 | 160 | 26.67 | 29.41 | 10.5 | SMT | ||
750341142 | SPEC | 8 files | 65 | 2:2:2 | 2250 | 160 | 26.67 | 29.41 | 10.5 | SMT | ||
750341188 | SPEC | 8 files | 86 | 3:3:2:2 | 2250 | 180 | 21.08 | 23.37 | 10.5 | SMT | ||
750341195 | SPEC | 8 files | 86 | 3:3:3:3 | 2250 | 180 | 21.08 | 23.37 | 10.5 | SMT | ||
750341202 | SPEC | 8 files | 86 | 3:3:4:4 | 2250 | 180 | 21.08 | 23.37 | 10.5 | SMT | ||
750341181 | SPEC | 8 files | 86 | 3:3:1:1 | 2250 | 180 | 21.08 | 23.37 | 10.5 | SMT | ||
750341182 | SPEC | 8 files | 117 | 3:4:1:1 | 2250 | 210 | 21.08 | 23.37 | 10.5 | SMT | ||
750341189 | SPEC | 8 files | 117 | 3:4:2:2 | 2250 | 210 | 21.08 | 23.37 | 10.5 | SMT | ||
750341196 | SPEC | 8 files | 117 | 3:4:3:3 | 2250 | 210 | 21.08 | 23.37 | 10.5 | SMT | ||
750341203 | SPEC | 8 files | 117 | 3:4:4:4 | 2250 | 210 | 21.08 | 23.37 | 10.5 | SMT | ||
750341143 | SPEC | 8 files | 143 | 3:3:2 | 2250 | 240 | 26.67 | 29.41 | 10.5 | SMT | ||
750341135 | SPEC | 8 files | 145 | 3:3:4 | 2250 | 240 | 26.67 | 29.41 | 10.5 | SMT | ||
750341139 | SPEC | 8 files | 145 | 3:3:3 | 2250 | 240 | 29.41 | 29.41 | 10.5 | SMT | ||
750341183 | SPEC | 8 files | 153 | 4:4:1:1 | 2250 | 240 | 21.08 | 23.37 | 10.5 | SMT | ||
750341190 | SPEC | 8 files | 153 | 4:4:2:2 | 2250 | 240 | 21.08 | 23.37 | 10.5 | SMT | ||
750341197 | SPEC | 8 files | 153 | 4:4:3:3 | 2250 | 240 | 21.08 | 23.37 | 10.5 | SMT | ||
750341204 | SPEC | 8 files | 153 | 4:4:4:4 | 2250 | 240 | 21.08 | 23.37 | 10.5 | SMT | ||
750341184 | SPEC | 8 files | 194 | 4:5:1:1 | 2250 | 270 | 21.08 | 23.37 | 10.5 | SMT | ||
750341191 | SPEC | 8 files | 194 | 4:5:2:2 | 2250 | 270 | 21.08 | 23.37 | 10.5 | SMT | ||
750341198 | SPEC | 8 files | 194 | 4:5:3:3 | 2250 | 270 | 21.08 | 23.37 | 10.5 | SMT | ||
750341205 | SPEC | 8 files | 194 | 4:5:4:4 | 2250 | 270 | 21.08 | 23.37 | 10.5 | SMT | ||
750341185 | SPEC | 8 files | 240 | 5:5:1:1 | 2250 | 300 | 21.08 | 23.37 | 10.5 | SMT | ||
750341192 | SPEC | 8 files | 240 | 5:5:2:2 | 2250 | 300 | 21.08 | 23.37 | 10.5 | SMT | ||
750341199 | SPEC | 8 files | 240 | 5:5:3:3 | 2250 | 300 | 21.08 | 23.37 | 10.5 | SMT | ||
750341206 | SPEC | 8 files | 240 | 5:5:4:4 | 2250 | 300 | 21.08 | 23.37 | 10.5 | SMT | ||
750341136 | SPEC | 8 files | 260 | 4:4:4 | 2250 | 320 | 26.67 | 29.41 | 10.5 | SMT | ||
750341140 | SPEC | 8 files | 260 | 4:4:3 | 2250 | 320 | 26.67 | 29.41 | 10.5 | SMT | ||
750341144 | SPEC | 8 files | 260 | 4:4:2 | 2250 | 320 | 26.67 | 29.41 | 10.5 | SMT | ||
750341186 | SPEC | 8 files | 290 | 5:6:1:1 | 2250 | 330 | 21.08 | 23.37 | 10.5 | SMT | ||
750341193 | SPEC | 8 files | 290 | 5:6:2:2 | 2250 | 330 | 21.08 | 23.37 | 10.5 | SMT | ||
750341200 | SPEC | 8 files | 290 | 5:6:3:3 | 2250 | 330 | 21.08 | 23.37 | 10.5 | SMT | ||
750341207 | SPEC | 8 files | 290 | 5:6:4:4 | 2250 | 330 | 21.08 | 23.37 | 10.5 | SMT | ||
750341187 | SPEC | 8 files | 345 | 6:6:1:1 | 2250 | 360 | 21.08 | 23.37 | 10.5 | SMT | ||
750341194 | SPEC | 8 files | 345 | 6:6:2:2 | 2250 | 360 | 21.08 | 23.37 | 10.5 | SMT | ||
750341201 | SPEC | 8 files | 345 | 6:6:3:3 | 2250 | 360 | 21.08 | 23.37 | 10.5 | SMT | ||
750341208 | SPEC | 8 files | 345 | 6:6:4:4 | 2250 | 360 | 21.08 | 23.37 | 10.5 | SMT | ||
750341137 | SPEC | 8 files | 410 | 5:5:4 | 2250 | 400 | 26.67 | 29.3 | 10.5 | SMT | ||
750341141 | SPEC | 8 files | 410 | 5:5:3 | 2250 | 400 | 26.67 | 29.41 | 10.5 | SMT | ||
750341145 | SPEC | 8 files | 410 | 5:5:2 | 2250 | 400 | 26.67 | 29.41 | 10.5 | SMT |
Order Code | Datasheet | |
---|---|---|
750341134 | SPEC | |
750341138 | SPEC | |
750341142 | SPEC | |
750341188 | SPEC | |
750341195 | SPEC | |
750341202 | SPEC | |
750341181 | SPEC | |
750341182 | SPEC | |
750341189 | SPEC | |
750341196 | SPEC | |
750341203 | SPEC | |
750341143 | SPEC | |
750341135 | SPEC | |
750341139 | SPEC | |
750341183 | SPEC | |
750341190 | SPEC | |
750341197 | SPEC | |
750341204 | SPEC | |
750341184 | SPEC | |
750341191 | SPEC | |
750341198 | SPEC | |
750341205 | SPEC | |
750341185 | SPEC | |
750341192 | SPEC | |
750341199 | SPEC | |
750341206 | SPEC | |
750341136 | SPEC | |
750341140 | SPEC | |
750341144 | SPEC | |
750341186 | SPEC | |
750341193 | SPEC | |
750341200 | SPEC | |
750341207 | SPEC | |
750341187 | SPEC | |
750341194 | SPEC | |
750341201 | SPEC | |
750341208 | SPEC | |
750341137 | SPEC | |
750341141 | SPEC | |
750341145 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | L1 (µH) | n | VT (V (DC)) | ∫Udt (Vµs) | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|