| 74271308 | 7.8, 59 Ω, 93 Ω | | | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 7.8 | Impedance @ 25 MHz 1 turn59 Ω | Impedance @ 100 MHz 1 turn93 Ω | Impedance @ 25 MHz 2 turns231 Ω | Impedance @ 100 MHz 2 turns396 Ω | Material4 W 620 | Inner Diameter8.2 mm | Length13 mm | Width29.8 mm | Height20.1 mm | Plastic Housing ColorGrey | |
 | 74271318 | 7.8, 64 Ω, 106 Ω | | | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 7.8 | Impedance @ 25 MHz 1 turn64 Ω | Impedance @ 100 MHz 1 turn106 Ω | Impedance @ 25 MHz 2 turns291 Ω | Impedance @ 100 MHz 2 turns504 Ω | Material4 W 620 | Inner Diameter8.2 mm | Length16 mm | Width29.8 mm | Height20.1 mm | Plastic Housing ColorGrey | |
 | 74271338 | 15.8, 56 Ω, 114 Ω | | | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 15.8 | Impedance @ 25 MHz 1 turn56 Ω | Impedance @ 100 MHz 1 turn114 Ω | Impedance @ 25 MHz 2 turns231 Ω | Impedance @ 100 MHz 2 turns472 Ω | Material4 W 620 | Inner Diameter16.4 mm | Length13 mm | Width43.9 mm | Height32.2 mm | Plastic Housing ColorGrey | |
 | 74271348 | 15.8, 79 Ω, 160 Ω | | | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 15.8 | Impedance @ 25 MHz 1 turn79 Ω | Impedance @ 100 MHz 1 turn160 Ω | Impedance @ 25 MHz 2 turns324 Ω | Impedance @ 100 MHz 2 turns683 Ω | Material4 W 620 | Inner Diameter16.4 mm | Length20 mm | Width43.9 mm | Height32.2 mm | Plastic Housing ColorGrey | |
 | 74271358 | 26.5, 48 Ω, 98 Ω | | | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 26.5 | Impedance @ 25 MHz 1 turn48 Ω | Impedance @ 100 MHz 1 turn98 Ω | Impedance @ 25 MHz 2 turns197 Ω | Impedance @ 100 MHz 2 turns382 Ω | Material4 W 620 | Inner Diameter27.5 mm | Length15 mm | Width60 mm | Height45.5 mm | Plastic Housing ColorGrey | |
 | 74271378 | 26.5, 100 Ω, 200 Ω | | | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 26.5 | Impedance @ 25 MHz 1 turn100 Ω | Impedance @ 100 MHz 1 turn200 Ω | Impedance @ 25 MHz 2 turns400 Ω | Impedance @ 100 MHz 2 turns838 Ω | Material4 W 620 | Inner Diameter27.5 mm | Length35 mm | Width60 mm | Height45.5 mm | Plastic Housing ColorGrey | |