7448510091
0.091 µH, 0.091 µH, 14.5 A Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 1 0.091 µH
Inductance 2 0.091 µH
Rated Current 14.5 A
Rated Current 2 14.5 A
Saturation Current 120 A
DC Resistance 1 2.8 mΩ
DC Resistance 2 2.8 mΩ
DC Resistance 1 3.5 mΩ
DC Resistance 2 3.5 mΩ
744851016
0.16 µH, 0.16 µH, 13.8 A Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 1 0.16 µH
Inductance 2 0.16 µH
Rated Current 13.8 A
Rated Current 2 13.8 A
Saturation Current 90 A
DC Resistance 1 3.4 mΩ
DC Resistance 2 3.4 mΩ
DC Resistance 1 4.4 mΩ
DC Resistance 2 4.4 mΩ
744851027
0.27 µH, 0.27 µH, 12.3 A Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 1 0.27 µH
Inductance 2 0.27 µH
Rated Current 12.3 A
Rated Current 2 12.3 A
Saturation Current 65 A
DC Resistance 1 4 mΩ
DC Resistance 2 4 mΩ
DC Resistance 1 5 mΩ
DC Resistance 2 5 mΩ
744851039
0.39 µH, 0.39 µH, 10.6 A Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 1 0.39 µH
Inductance 2 0.39 µH
Rated Current 10.6 A
Rated Current 2 10.6 A
Saturation Current 50 A
DC Resistance 1 4.7 mΩ
DC Resistance 2 4.7 mΩ
DC Resistance 1 6 mΩ
DC Resistance 2 6 mΩ
744851056
0.56 µH, 0.56 µH, 9.8 A Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 1 0.56 µH
Inductance 2 0.56 µH
Rated Current 9.8 A
Rated Current 2 9.8 A
Saturation Current 40 A
DC Resistance 1 5.3 mΩ
DC Resistance 2 5.3 mΩ
DC Resistance 1 6.7 mΩ
DC Resistance 2 6.7 mΩ
744851100
1 µH, 1 µH, 8.6 A Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 1 1 µH
Inductance 2 1 µH
Rated Current 8.6 A
Rated Current 2 8.6 A
Saturation Current 30 A
DC Resistance 1 7.4 mΩ
DC Resistance 2 7.4 mΩ
DC Resistance 1 8.5 mΩ
DC Resistance 2 8.5 mΩ
744851220
2.2 µH, 2.2 µH, 8.6 A Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 1 2.2 µH
Inductance 2 2.2 µH
Rated Current 8.6 A
Rated Current 2 8.6 A
Saturation Current 17 A
DC Resistance 1 7.4 mΩ
DC Resistance 2 7.4 mΩ
DC Resistance 1 8.5 mΩ
DC Resistance 2 8.5 mΩ
744851330
3.3 µH, 3.3 µH, 7.7 A Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 1 3.3 µH
Inductance 2 3.3 µH
Rated Current 7.7 A
Rated Current 2 7.7 A
Saturation Current 13.5 A
DC Resistance 1 9 mΩ
DC Resistance 2 9 mΩ
DC Resistance 1 12 mΩ
DC Resistance 2 12 mΩ
744851470
4.7 µH, 4.7 µH, 7.2 A Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 1 4.7 µH
Inductance 2 4.7 µH
Rated Current 7.2 A
Rated Current 2 7.2 A
Saturation Current 11 A
DC Resistance 1 10.3 mΩ
DC Resistance 2 10.3 mΩ
DC Resistance 1 14 mΩ
DC Resistance 2 14 mΩ
744851101
10 µH, 10 µH, 5.3 A Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 1 10 µH
Inductance 2 10 µH
Rated Current 5.3 A
Rated Current 2 5.3 A
Saturation Current 8 A
DC Resistance 1 18.4 mΩ
DC Resistance 2 18.4 mΩ
DC Resistance 1 22 mΩ
DC Resistance 2 22 mΩ
744851221
22 µH, 22 µH, 3.5 A Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 1 22 µH
Inductance 2 22 µH
Rated Current 3.5 A
Rated Current 2 3.5 A
Saturation Current 2.7 A
DC Resistance 1 34 mΩ
DC Resistance 2 34 mΩ
DC Resistance 1 45 mΩ
DC Resistance 2 45 mΩ
744851331
33 µH, 33 µH, 2.5 A Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 1 33 µH
Inductance 2 33 µH
Rated Current 2.5 A
Rated Current 2 2.5 A
Saturation Current 2.25 A
DC Resistance 1 61 mΩ
DC Resistance 2 61 mΩ
DC Resistance 1 70 mΩ
DC Resistance 2 70 mΩ
744851471
47 µH, 47 µH, 1.6 A Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 1 47 µH
Inductance 2 47 µH
Rated Current 1.6 A
Rated Current 2 1.6 A
Saturation Current 2 A
DC Resistance 1 130 mΩ
DC Resistance 2 130 mΩ
DC Resistance 1 160 mΩ
DC Resistance 2 160 mΩ
744851561
56 µH, 56 µH, 1.5 A Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 1 56 µH
Inductance 2 56 µH
Rated Current 1.5 A
Rated Current 2 1.5 A
Saturation Current 8 A
DC Resistance 1 140 mΩ
DC Resistance 2 140 mΩ
DC Resistance 1 170 mΩ
DC Resistance 2 170 mΩ
744851102
100 µH, 100 µH, 1.1 A Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 1 100 µH
Inductance 2 100 µH
Rated Current 1.1 A
Rated Current 2 1.1 A
Saturation Current 1.3 A
DC Resistance 1 265 mΩ
DC Resistance 2 265 mΩ
DC Resistance 1 290 mΩ
DC Resistance 2 290 mΩ