Characteristics
- Ferrite cores made of materials optimized for low-frequency attenuation
- Available in a range of permeability values (μi = 380 to 1500) to ensure targeted suppression across critical frequency bands
- Wide operating temperature range: –25 °C to +125 °C, ensuring stable performance in demanding environments
Applications
- Especially for applications in the low frequency range from 150 kHz and 30 MHz
- Suppression of electronic ballasts (i.e. neon tube) in the lighting industry
Products
Order Code | Datasheet | Simulation | Downloads | Status | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | L (mm) | Z @ 1 MHz 1 turn (Ω) | Z @ 10 MHz 1 turn (Ω) | Material | Alpha-Rack | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74277233 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4.55 | 9.5 | 4.8 | 9.5 | 38 | 46 | 8 W 5000 | 742707002 | ||
![]() | 7427727 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6.1 | 14.2 | 6.35 | 28.5 | 136 | 82 | 8 W 5000 | 742707002 | ||
![]() | 74277253 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7.6 | 16 | 8 | 28.5 | 122 | 69 | 8 W 5000 | 742707002 | ||
![]() | 7427729 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9.25 | 17.5 | 9.5 | 28.5 | 108 | 61 | 8 W 5000 | 742707002 | ||
![]() | 74277255 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9.7 | 18.6 | 10.2 | 28.5 | 107 | 61 | 8 W 5000 | – | ||
![]() | 74277290 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12.5 | 26 | 12.8 | 28.5 | 110 | 43 | 8 W 5000 | 742707002 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74277233 | SPEC | |
![]() | 7427727 | SPEC | |
![]() | 74277253 | SPEC | |
![]() | 7427729 | SPEC | |
![]() | 74277255 | SPEC | |
![]() | 74277290 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | L (mm) | Z @ 1 MHz 1 turn (Ω) | Z @ 10 MHz 1 turn (Ω) | Material | Alpha-Rack | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: