Applications
- No installation tool necessary
- Fixed by snap-in technology. Easily removed by hand
- Reusable
General Information | |
---|---|
Material | PA66 |
Color | Natural |
Flammability Rating | UL94 V-2 |
Operating Temperature | -30 °C up to +85 °C |
Products
Order Code | Datasheet | Downloads | L (mm) | f (mm) | Board | Samples | |
---|---|---|---|---|---|---|---|
709400500 | SPEC | 3 files | 3.5 | 4.8 | – | ||
709401000 | SPEC | 3 files | 4.8 | 4.8 | 700990 | ||
709401500 | SPEC | 2 files | 6 | 4.8 | – | ||
709402000 | SPEC | 3 files | 6.4 | 4.8 | – | ||
709402500 | SPEC | 3 files | 7.9 | 4.8 | – | ||
709403000 | SPEC | 3 files | 9.5 | 4.8 | – | ||
709403500 | SPEC | 3 files | 11.1 | 4.8 | – | ||
709404000 | SPEC | 3 files | 12.7 | 4.8 | – | ||
709404500 | SPEC | 3 files | 15.9 | 4.8 | – | ||
709405000 | SPEC | 3 files | 19.1 | 4.8 | – | ||
709405500 | SPEC | 3 files | 22.2 | 4.8 | – | ||
709406000 | SPEC | 3 files | 25.4 | 4.8 | 700990 | ||
709406500 | SPEC | 3 files | 28.6 | 4.8 | – | ||
709407000 | SPEC | 3 files | 31.7 | 4.8 | – | ||
709407500 | SPEC | 3 files | 34.9 | 4.8 | – |
Order Code | Datasheet | |
---|---|---|
709400500 | SPEC | |
709401000 | SPEC | |
709401500 | SPEC | |
709402000 | SPEC | |
709402500 | SPEC | |
709403000 | SPEC | |
709403500 | SPEC | |
709404000 | SPEC | |
709404500 | SPEC | |
709405000 | SPEC | |
709405500 | SPEC | |
709406000 | SPEC | |
709406500 | SPEC | |
709407000 | SPEC | |
709407500 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | L (mm) | f (mm) | Board | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: