WA-SNSN Snap-In Keyslot Snap Locking on both ends

Applications

  • Safe and simple for manual assembly
  • Easy to remove by pressing the tops
  • Space saving due to its very low profile fixing
General Information
Material PA66
Color Natural
Flammability Rating UL94 V-2
Operating Temperature -30 °C up to +85 °C

Products

Filter article data
Filter by
 show   article  in  0 product lines
 article  in  0 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
L (mm)
f (mm)
Design Kit
Board
Samples
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701510500
3.2 mm, 3.2 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 3.2 mm
Drilling in Panel 3.2 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701520500
3.2 mm, 4 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 3.2 mm
Drilling in Panel 4 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701521000
4 mm, 4 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 4 mm
Drilling in Panel 4 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701511000
4.8 mm, 3.2 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 4.8 mm
Drilling in Panel 3.2 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701521500
5 mm, 4 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 5 mm
Drilling in Panel 4 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701522000
6.3 mm, 4 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 6.3 mm
Drilling in Panel 4 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701511500
6.4 mm, 3.2 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 6.4 mm
Drilling in Panel 3.2 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701522500
7 mm, 4 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 7 mm
Drilling in Panel 4 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701512000
7.9 mm, 3.2 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 7.9 mm
Drilling in Panel 3.2 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701523000
8 mm, 4 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 8 mm
Drilling in Panel 4 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701512300
8.6 mm, 3.2 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 8.6 mm
Drilling in Panel 3.2 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701512500
9.5 mm, 3.2 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 9.5 mm
Drilling in Panel 3.2 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701523500
9.5 mm, 4 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 9.5 mm
Drilling in Panel 4 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701524000
10.5 mm, 4 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 10.5 mm
Drilling in Panel 4 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701513000
11.1 mm, 3.2 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 11.1 mm
Drilling in Panel 3.2 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701513500
12.7 mm, 3.2 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 12.7 mm
Drilling in Panel 3.2 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701524500
12.7 mm, 4 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 12.7 mm
Drilling in Panel 4 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701525000
14 mm, 4 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 14 mm
Drilling in Panel 4 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701514000
14.3 mm, 3.2 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 14.3 mm
Drilling in Panel 3.2 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701514500
15.9 mm, 3.2 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 15.9 mm
Drilling in Panel 3.2 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701525500
15.9 mm, 4 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 15.9 mm
Drilling in Panel 4 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701515000
17.5 mm, 3.2 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 17.5 mm
Drilling in Panel 3.2 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701526000
19 mm, 4 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 19 mm
Drilling in Panel 4 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701515500
19.1 mm, 3.2 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 19.1 mm
Drilling in Panel 3.2 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701516000
20.6 mm, 3.2 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 20.6 mm
Drilling in Panel 3.2 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701526500
22 mm, 4 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 22 mm
Drilling in Panel 4 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701516500
22.2 mm, 3.2 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 22.2 mm
Drilling in Panel 3.2 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701517000
25.4 mm, 3.2 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 25.4 mm
Drilling in Panel 3.2 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701517400
27 mm, 3.2 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 27 mm
Drilling in Panel 3.2 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701517500
28.6 mm, 3.2 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 28.6 mm
Drilling in Panel 3.2 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701518000
31.7 mm, 3.2 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 31.7 mm
Drilling in Panel 3.2 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701518500
34.9 mm, 3.2 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 34.9 mm
Drilling in Panel 3.2 mm
Design Kit
Board
WA-SNSN Snap-In Keyslot Snap Locking on both ends
701519000
38.1 mm, 3.2 mm
Status Active i | Production is active. Expected lifetime: >10 years.
Length 38.1 mm
Drilling in Panel 3.2 mm
Design Kit
Board

Assortments

Articles from this product series can be found in the following assortments: