OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCoaxial ConnectorsProduct sub-familyCable AssembliesTypeSMA CombinationsTypeSMA Jack Straight to SMA Plug Right AngleProduct seriesWR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / .085" Hand Formable Cable / 152.4 mm length

WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / .085" Hand Formable Cable / 152.4 mm length

WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / .085" Hand Formable Cable / 152.4 mm length
Material Properties
Cable.085"
General Information
Operating Temperature-65 °C up to +165 °C
ComplianceRoHS
InterfaceMIL-STD-348
Cable TypeHand-Formable
Cable ShieldingTin-soaked
Connector Type 1SMA
Connector Type 2SMA
Gender 1Plug
Gender 2Jack
Orientation Type 1Right Angle
Orientation Type 2Straight
Mechanical Properties
Min. Bend Radius6 mm

Products

Order Code Data­sheet Downloadsf Samples
65503603215308SPEC
DC~18 GHz
Order Code Data­sheet
65503603215308SPEC
Samples
Order Code Data­sheet Downloadsf Samples