OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCoaxial ConnectorsProduct sub-familyCable AssembliesTypeSMA CombinationsTypeSMA Jack Straight to SMA Plug Right AngleProduct seriesWR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-316 DB Flexible Cable / 304.8 mm length

WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-316 DB Flexible Cable / 304.8 mm length

WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-316 DB Flexible Cable / 304.8 mm length
Material Properties
CableRG-316 DB
General Information
Operating Temperature-55 °C up to +165 °C
ComplianceRoHS
InterfaceMIL-STD-348
Cable TypeFlexible
Cable ShieldingBraid
Connector Type 1SMA
Connector Type 2SMA
Gender 1Plug
Gender 2Jack
Orientation Type 1Right Angle
Orientation Type 2Straight
Mechanical Properties
Min. Bend Radius15.3 mm

Products

Order Code Data­sheet Downloadsf Samples
65503603230506SPEC
DC~6 GHz
Order Code Data­sheet
65503603230506SPEC
Samples
Order Code Data­sheet Downloadsf Samples