OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCoaxial ConnectorsProduct sub-familyCable AssembliesTypeSMA CombinationsTypeSMA Jack Straight to SMA Plug Right AngleProduct seriesWR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-174/U Flexible Cable / 304.8 mm length

WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-174/U Flexible Cable / 304.8 mm length

WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-174/U Flexible Cable / 304.8 mm length
Material Properties
CableRG-174/U
General Information
Operating Temperature-20 °C up to +80 °C
ComplianceRoHS
InterfaceMIL-STD-348
Cable TypeFlexible
Cable ShieldingBraid
Connector Type 1SMA
Connector Type 2SMA
Gender 1Plug
Gender 2Jack
Orientation Type 1Right Angle
Orientation Type 2Straight
Mechanical Properties
Min. Bend Radius30 mm

Products

Order Code Data­sheet Downloadsf Samples
65503603230503SPEC
DC~1 GHz
Order Code Data­sheet
65503603230503SPEC
Samples
Order Code Data­sheet Downloadsf Samples