OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCoaxial ConnectorsProduct sub-familyCable AssembliesTypeSMA CombinationsTypeSMA Plug Straight to SMA Plug Right AngleProduct seriesWR-CXASY Straight Plug to SMA Right Angle Plug / .141" Hand Formable Cable / 304.8 mm length

WR-CXASY Straight Plug to SMA Right Angle Plug / .141" Hand Formable Cable / 304.8 mm length

WR-CXASY Straight Plug to SMA Right Angle Plug / .141" Hand Formable Cable / 304.8 mm length
Material Properties
Cable.141"
General Information
Operating Temperature-65 °C up to +165 °C
ComplianceRoHS
InterfaceMIL-STD-348
Cable TypeHand-Formable
Cable ShieldingTin-soaked
Connector Type 1SMA
Connector Type 2SMA
Gender 1Plug
Gender 2Plug
Orientation Type 1Straight
Orientation Type 2Right Angle
Mechanical Properties
Min. Bend Radius10 mm

Products

Order Code Data­sheet Downloadsf Samples
65503503630507SPEC
DC~12.4 GHz
Order Code Data­sheet
65503503630507SPEC
Samples
Order Code Data­sheet Downloadsf Samples