OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCoaxial ConnectorsProduct sub-familyCable AssembliesTypeSMA CombinationsTypeSMA Plug Straight to SMA Plug Right AngleProduct seriesWR-CXASY SMA Straight Plug to SMA Right Angle Plug / RG-316/U Flexible Cable / 152.4 mm length

WR-CXASY SMA Straight Plug to SMA Right Angle Plug / RG-316/U Flexible Cable / 152.4 mm length

WR-CXASY SMA Straight Plug to SMA Right Angle Plug / RG-316/U Flexible Cable / 152.4 mm length
Material Properties
CableRG-316/U
General Information
Operating Temperature-55 °C up to +165 °C
ComplianceRoHS
InterfaceMIL-STD-348
Cable TypeFlexible
Cable ShieldingBraid
Connector Type 1SMA
Connector Type 2SMA
Gender 1Plug
Gender 2Plug
Orientation Type 1Straight
Orientation Type 2Right Angle
Mechanical Properties
Min. Bend Radius12.7 mm

Products

Order Code Data­sheet Downloadsf Samples
65503503615305SPEC
DC~6 GHz
Order Code Data­sheet
65503503615305SPEC
Samples
Order Code Data­sheet Downloadsf Samples