Material Properties | |
---|---|
Cable | .141" |
General Information | |
---|---|
Operating Temperature | -65 °C up to +165 °C |
Compliance | RoHS |
Interface | MIL-STD-348 |
Cable Type | Hand-Formable |
Cable Shielding | Tin-soaked |
Connector Type 1 | SMA |
Connector Type 2 | SMA |
Gender 1 | Plug |
Gender 2 | Plug |
Orientation Type 1 | Straight |
Orientation Type 2 | Straight |
Mechanical Properties | |
---|---|
Min. Bend Radius | 10 mm |