WA-SBRIE Brass Spacer Stud, metric, internal/external
Applications
- Brass Spacer Stud with metric thread internal / external (range supplied without nut)
- For use in multi-level applications
| General Information | |
|---|---|
| Operating Temperature | -55 °C up to +150 °C |
| Material | Brass |
| Surface | Nickel (Ni) |
| Packaging Properties | |
|---|---|
| Packaging | Carton |
| Properties | |
|---|---|
| Material | Brass |
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Downloads | Status | SW(mm) | L(mm) | Ti | To | Samples |
|---|---|---|---|---|---|---|---|---|
971100244 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW4 mm | Length10 mm | Inner ThreadM2 | Outer ThreadM2 | ||
971150244 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW4 mm | Length15 mm | Inner ThreadM2 | Outer ThreadM2 | ||
971200244 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW4 mm | Length20 mm | Inner ThreadM2 | Outer ThreadM2 | ||
971250244 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW4 mm | Length25 mm | Inner ThreadM2 | Outer ThreadM2 | ||
971300244 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW4 mm | Length30 mm | Inner ThreadM2 | Outer ThreadM2 | ||
971080244 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW4 mm | Length8 mm | Inner ThreadM2 | Outer ThreadM2 | ||
971050244 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW4 mm | Length5 mm | Inner ThreadM2 | Outer ThreadM2 | ||
971050154 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5 mm | Length5 mm | Inner ThreadM2.5 | Outer ThreadM2.5 | ||
971060154 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5 mm | Length6 mm | Inner ThreadM2.5 | Outer ThreadM2.5 | ||
971070154 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5 mm | Length7 mm | Inner ThreadM2.5 | Outer ThreadM2.5 | ||
971080154 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5 mm | Length8 mm | Inner ThreadM2.5 | Outer ThreadM2.5 | ||
971100154 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5 mm | Length10 mm | Inner ThreadM2.5 | Outer ThreadM2.5 | ||
971120154 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5 mm | Length12 mm | Inner ThreadM2.5 | Outer ThreadM2.5 | ||
971150154 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5 mm | Length15 mm | Inner ThreadM2.5 | Outer ThreadM2.5 | ||
971200154 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5 mm | Length20 mm | Inner ThreadM2.5 | Outer ThreadM2.5 | ||
971050354 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5 mm | Length5 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971080354 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5 mm | Length8 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971100354 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5 mm | Length10 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971120354 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5 mm | Length12 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971150354 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5 mm | Length15 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971180354 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5 mm | Length18 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971200354 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5 mm | Length20 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971250354 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5 mm | Length25 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971300354 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5 mm | Length30 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971090154 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5 mm | Length9 mm | Inner ThreadM2.5 | Outer ThreadM2.5 | ||
971110154 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5 mm | Length11 mm | Inner ThreadM2.5 | Outer ThreadM2.5 | ||
971060354 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5 mm | Length6 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971070354 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5 mm | Length7 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971110354 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5 mm | Length11 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971140354 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5 mm | Length14 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971160354 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5 mm | Length16 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971350354 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5 mm | Length35 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971050324 | SPEC | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | SW5.5 mm | Length5 mm | Inner ThreadM3 | Outer ThreadM3 | |
971060324 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5.5 mm | Length6 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971070324 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5.5 mm | Length7 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971080324 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5.5 mm | Length8 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971090324 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5.5 mm | Length9 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971100324 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5.5 mm | Length10 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971120324 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5.5 mm | Length12 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971140324 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5.5 mm | Length14 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971150324 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5.5 mm | Length15 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971170324 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5.5 mm | Length17 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971180324 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5.5 mm | Length18 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971190324 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5.5 mm | Length19 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971200324 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5.5 mm | Length20 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971220324 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5.5 mm | Length22 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971250324 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5.5 mm | Length25 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971300324 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5.5 mm | Length30 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971350324 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5.5 mm | Length35 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971400324 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5.5 mm | Length40 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971500324 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5.5 mm | Length50 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971600324 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5.5 mm | Length60 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971160324 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5.5 mm | Length16 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971450324 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW5.5 mm | Length45 mm | Inner ThreadM3 | Outer ThreadM3 | ||
971050474 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW7 mm | Length5 mm | Inner ThreadM4 | Outer ThreadM4 | ||
971080474 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW7 mm | Length8 mm | Inner ThreadM4 | Outer ThreadM4 | ||
971100474 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW7 mm | Length10 mm | Inner ThreadM4 | Outer ThreadM4 | ||
971120474 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW7 mm | Length12 mm | Inner ThreadM4 | Outer ThreadM4 | ||
971150474 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW7 mm | Length15 mm | Inner ThreadM4 | Outer ThreadM4 | ||
971180474 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW7 mm | Length18 mm | Inner ThreadM4 | Outer ThreadM4 | ||
971200474 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW7 mm | Length20 mm | Inner ThreadM4 | Outer ThreadM4 | ||
971250474 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW7 mm | Length25 mm | Inner ThreadM4 | Outer ThreadM4 | ||
971300474 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW7 mm | Length30 mm | Inner ThreadM4 | Outer ThreadM4 | ||
971350474 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW7 mm | Length35 mm | Inner ThreadM4 | Outer ThreadM4 | ||
971400474 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW7 mm | Length40 mm | Inner ThreadM4 | Outer ThreadM4 | ||
971160474 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | SW7 mm | Length16 mm | Inner ThreadM4 | Outer ThreadM4 |