OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCoaxial ConnectorsProduct sub-familyCable AssembliesTypeRP SMA CombinationsProduct seriesWR-CXASY RPSMA Straight Plug to RPSMA Bulkhead Jack

WR-CXASY RPSMA Straight Plug to RPSMA Bulkhead Jack

Material Properties
CableRG-174/U; RG-178/U; RG-316/U
Nominal Outer Cable Diameter1.8 mm; 2.5 mm; 2.7 mm
General Information
Operating Temperature-20 °C up to +80 °C; -55 °C up to +165 °C
InterfaceMIL-STD-348
CableRG-174/U; RG-178/U; RG-316/U
Cable ShieldingBraid
Connector Type 1RP SMA
Connector Type 2RP SMA
Gender 1Plug
Gender 2Jack
Orientation Type 1Straight
Orientation Type 2Straight
Mechanical Properties
Min. Bend Radius10.2 mm; 12.7 mm; 30 mm

Products

Order Code Data­sheet DownloadsCablefNominal Outer Cable Diameter
(mm)
Nominal Cable Length
(mm)
Samples
65504010315301SPEC
3 files RG-174/U DC~1 GHz 2.7 152.4
65504010330501SPEC
2 files RG-174/U DC~1 GHz 2.7 304.8
65504011515301SPEC
3 files RG-178/U DC~3 GHz 1.8 152.4
65504011530501SPEC
3 files RG-178/U DC~3 GHz 1.8 304.8
65504011615301SPEC
3 files RG-316/U DC~6 GHz 2.5 152.4
65504011630501SPEC
3 files RG-316/U DC~6 GHz 2.5 304.8
Order Code Data­sheet
65504010315301SPEC
65504010330501SPEC
65504011515301SPEC
65504011530501SPEC
65504011615301SPEC
65504011630501SPEC
Samples
Order Code Data­sheet DownloadsCablefNominal Outer Cable Diameter
(mm)
Nominal Cable Length
(mm)
Samples