Characteristics
- No firmware preflashed: IEEE 802.11 b/g/n WiFi and Bluetooth® LE 5.0 protocols supported
- Based on the 32-bit RISC-V single core processor Espressif ESP32-C3 with up to 160 MHz
- Internal PCB antenna
- UART, SPI, I²C and ADC interfaces
- 4 MB flash memory and 400 kB RAM
- 1 µA sleep current (power-off mode)
- 15 configurable GPIOs
- The Stephano-I module with installed firmware for Bluetooth® and WiFi is available on the same hardware platform
Application Notes
- ANR008 Wireless Connectivity Software Development Kit SDK
- ANR010 Range Estimation
- ANR027 Bluetooth Listing Guide
- ANR031 Certification of Custom Modules
- ANR033 Ground plane effects on Radio Module antennas
- ANR035 Orthosie-I - Integration in Raspberry Pi
- ANR036 Build your own firmware - getting started with Zephyr®
Products
All
Orthosie-I
EV-Kits
Mini Boards
Order Code | Datasheet | Manual | Downloads | Status | Description | ANTConn | Radio Module | Evaluation Kit | Offer |
---|---|---|---|---|---|---|---|---|---|
2617029022001 | – | – | Active i| Production is active. Expected lifetime: >10 years. | EV-Kit Orthosie-I | – | 2617011022000 | – | ||
2617039025001 | – | – | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Mini-EV Board Stephano-I & Orthosie-I | – | 2617011022000 2617011025000 | – | ||
2617011022000 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Orthosie-I | Internal antenna | – | 2617029022001 |
Order Code | Datasheet |
---|---|
2617029022001 | – |
2617039025001 | – |
2617011022000 | SPEC |
Offer |
---|
Order Code | Datasheet | Manual | Downloads | Status | Description | ANTConn | Radio Module | Evaluation Kit | Offer |
---|
Videos
How to choose the fitting radio protocol
Videos
Manni Talks- Unboxing the Evaluation Kit