WS-MITV THT Terminal with Lever, Right Angle Operation Micro Switch, 12.8 x 5.8 mm
| Material Properties | |
|---|---|
| Actuator Material | PBT |
| Actuator Flammability Rating | UL94 V-0 |
| Frame Material | PBT |
| Frame Flammability Rating | UL94 V-0 |
| Moveable Contact Material | Silver |
| Stationary Contact Material | Silver |
| Terminal Material | Copper Alloy |
| Terminal Plating | Silver |
| Electrical Properties | |
|---|---|
| Contact Resistance Initial | 30 mΩ |
| Contact Resistance After Life Test | 1 Ω |
| RISO | 100 MΩ |
| Mechanical Properties | |
|---|---|
| Electrical Life | 10000 Cycles |
| Schematic | SPDT |
| Over travel | 0.55 mm |
| Movement Differential | 0.5 mm |
| General Information | |
|---|---|
| Operating Temperature | -40 °C up to +85 °C |
| Packaging Properties | |
|---|---|
| Packaging | Tray |
| Certification | |
|---|---|
| UL Approval | E483308 |
| ENEC 15 Approval | ENEC-03305 |
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Operation Force(g) | Operating Position(mm) | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|
![]() | 463092691402 | SPEC80 g, 6.8 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Operation Force80 g | Operating Position6.8 mm | –Check availability |
Availability Forecast
WE item number: –
VPE–
Lead time– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.

