Size | Dimensions | L (mm) | W (mm) | H (mm) | |
---|---|---|---|---|---|
Radio Module | 17 | 27 | 3.8 | ||
USB radio stick | 74 | 23.65 | 12 |
Characteristics
- Low-cost radio module 169 MHz
- Frequency band 169.400 - 169.475 MHz
- RF output power 14 dBm
- Wireless M-BUS EN13757-4: 2013 Standard
- Operating mode: N (a-f)
- Range up to 3000 m line of sight
- Small size: 17 x 27 x 4.0 mm
- Low-power functions (Wake-On-Radio)
- Adjustable RF data rates
- Communication via UART/SPI Interface
- Encryption AES-128
- Pin-to-pin compatible with Metis-I and Metis-II
- Available on Tape & Reel for SMT mounting
- ACC Software - PC Tool to configure and evaluate the module
- Wireless Connectivity SDK
Products
Order Code | Datasheet | Simulation | Manual | Downloads | Description | Frequency Range (MHz) | Line of Sight Range Bluetooth® (m) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | USB Radio Stick | Evaluation Kit | Radio Module | Offer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2607011113000 | SPEC | 5 files | Mimas-I | 169.40625 MHz - 169.46875 | 3000 | 14 | -115 | 2 | 3.6 | 4.8 | 2607046213001 | 2607019213001 | – | |||
2607046213001 | SPEC | 5 files | Mimas-I USB radio stick | 169.40625 MHz - 169.46875 | 3000 | 14 | -115 | – | – | 4.8 | – | – | 2607011113000 |
Offer |
---|
Order Code | Datasheet | Simulation | Manual | Downloads | Description | Frequency Range (MHz) | Line of Sight Range Bluetooth® (m) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | USB Radio Stick | Evaluation Kit | Radio Module | Offer |
---|
Software Downloads
The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.
Download now on GitHub
The "ACC V3" is a tool to update and configure certain Würth Elektronik eiSos modules. The supported features will include the search and upload of new firmwares as well as the modification of the available configuration parameters. It allows full user control over all supported products, as in the range of the producer’s intentions, always referring to the respective manual of the connected module.
Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.
Videos
Würth Elektronik Webinar: „wireless M-Bus“. What do I have to know about?
Videos
Würth Elektronik Webinar: Discover Radio Communication
Videos
Würth Elektronik Webinar: Range of radio protocols and appropriate antennas in theory & practice
Videos
Würth Elektronik Webinar: Certification, Policies & Guidelines for wireless communication
Videos
Würth Elektronik practice-oriented webinar: RF modules design do’s and don’ts
Videos
WE meet @ Digital Days 2021: Wirepas Mesh: From Concept to Prototyping