OverviewAll product unitsProduct unitPassive ComponentsProduct groupCustom MagneticsProduct familyCustom Finished Magnetic ComponentsProduct sub-seriesPower MagneticsProduct sub-familyDC/DC Isolated Buck TransformersProduct seriesMID-IBTI Isolated Buck Transformers for Texas Instruments Fly-Buck™ Chipsets

MID-IBTI Isolated Buck Transformers for Texas Instruments Fly-Buck™ Chipsets

MID-IBTI Isolated Buck Transformers for Texas Instruments Fly-Buck™ Chipsets

Characteristics

  • Flybuck™ topology  
  • Low cost and high efficiency
  • Operating Temp: -40°C to +125°C
  • Excellent leakage inductance and interwinding capacitance performance
  • Flybuck™ topology training video

Applications

  • Industrial Programmable Logic Controllers (PLCs)
  • Building automation and process control
  • Isolated interface power: RS-422, RS-485, CAN, I2C, LAN
  • Motor drive control, inverters and industrial automation
  • Isolated low power drivers & regulators, smart e-meters
  • Bias power supplies for gate drives and op-amps

Products

All
EE16/8/5
EE20/10/6
EFD20
EP5
EP7
EP10
EP13
ER9.5S
ER11.5
PQ2020
Order Code Data­sheet Simu­lation DownloadsVIN
(V)
VOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
VOut3
(V)
IOut3
(A)
VOut4
(V)
IOut4
(mA)
Vbuck
(V)
L
(µH)
NPRI : NSECISAT
(A)
VT
(V (AC))
fswitch
(kHz)
Mount Samples
750311780SPEC
4 files 2.5 - 3.5 V (DC) 15 0.2 15 0.2 2 1:8:8 10 2000 500 SMT
750312547SPEC
4 files 3 - 6 V (DC) 5 0.2 1 1:2.4 3000 500 SMT
750311880SPEC
4 files 3 - 6 V (DC) 5 0.2 2.5 1:2.5 12 2500 200 - 600 SMT
750316170SPEC
4 files 3.5 - 5.5 V (DC) 13.5 0.01 -13.5 0.01 5 0.1 2.17 2.7 1:8:8:3 7 1875 400 SMT
750315703SPEC
4 files 5 - 15 V (DC) 5 0.5 25 1:1 1 2500 200 SMT
750315038SPEC
5 files 7 - 26 V (DC) 23 0.3 23 0.1 23 0.1 23 100 10.5 36.5 1:2.33:2.33:2.33:2.33 4500 250 - 600 THT
750342627SPEC
4 files 9 - 15 V (DC) 9 0.25 20 2.4:1 2 4500 200 - 350 THT
750314597SPEC
5 files 10 - 40 V (DC) 15.5 0.25 8 60 1:1.5 0.84 1500 150 SMT
750314952SPEC
4 files 10 - 40 V (DC) 3.3 0.15 3.3 2500 1:1.25 2000 100 SMT
750316586SPEC
4 files 10 - 14 V (DC) 7 0.3 12 0.05 30 0.075 -12 150 1.69:1:1.69:4.07 1.3 4000 200 THT
750315393SPEC
4 files 11.8 - 13.2 V (DC) 12 0.6 4.2 37.5 1:3 3 1500 600 THT
750315144SPEC
4 files 12 - 36 V (DC) -17.5 0.03 17.5 0.045 9 80 1:2:2 0.5 490 300 SMT
750315547SPEC
4 files 12 - 48 V (DC) 3.6 0.1 3.3 42 1:1.2 1.1 2500 300 SMT
750314851SPEC
4 files 14 - 40 V (DC) 14 0.1 5 0.05 14 0.05 5 50 68 1.833:1.666:1:1.666:1 1.8 4000 300 SMT
750314225SPEC
3 files 15 - 40 V (DC) 5 0.25 5 0.25 7.8 50 1.5:1 1.3 1500 250 - 600 SMT
750314226SPEC
3 files 15 - 40 V (DC) 15 0.15 15 0.15 7.8 33.8 2:1 1.2 1875 250 - 600 SMT
750342156SPEC
3 files 15 - 40 V (DC) 12.7 0.6 12.7 0.6 66 1:1 1.2 1500 600 SMT
750313995SPEC
4 files 15 - 40 15 0.05 5 0.1 5 0.1 15 50 7.8 50 1.5:1:1:2:2 1.5 1500 300 - 600 SMT
750314442SPEC
4 files 16 - 36 V (DC) 10 0.025 5 0.08 -5 0.08 -10 25 13 45 2.08:2:1:2:1 0.78 1500 200 - 350 SMT
750314459SPEC
4 files 16 - 36 V (DC) 7 0.03 5 0.08 -5 0.08 -7 30 13 45 1.79:1.29:1:1.29:1 0.8 1500 200 - 350 SMT
750314460SPEC
4 files 16 - 36 V (DC) 12 0.03 12 0.03 -5 0.08 -5 80 13 45 1.79:2.29:2.29:1:1 0.9 1500 200 - 350 SMT
750314461SPEC
4 files 16 - 36 V (DC) 15 0.033 5 0.1 -5 0.1 13 45 1.92:3:1:1 0.96 1500 200 - 350 SMT
750314462SPEC
4 files 16 - 36 V (DC) 5 0.1 12 0.04 -12 0.04 13 45 1.92:1:2.38:2.38 0.98 1500 200 - 350 SMT
750314463SPEC
4 files 16 - 36 V (DC) 24 0.02 12 0.04 -12 0.04 13 45 1:2.36:1.16:1.16 0.96 1500 200 - 350 SMT
750315246SPEC
4 files 16 - 36 V (DC) 5 0.2 5 26 1:1.09 0.96 1500 350 SMT
750315856SPEC
4 files 16 - 36 V (DC) 27 0.04 5 0.05 -5 0.02 9 120 1 : 3 : 0.56 : 0.56 0.65 625 250 SMT
750314624SPEC
5 files 17 - 35 V (DC) 9 0.1 16 0.1 9 0.1 16 100 10.3 60 1.08:1:1.75:1:1.75 1.55 5000 250 - 600 THT
750342206SPEC
4 files 18 - 24 V (DC) 15 0.15 5 0.1 15 0.15 50 2 : 3 : 1 : 3.2 : 1 1500 200 - 400 SMT
750317963SPEC
3 files 18 - 60 V (DC) 25 0.06 25 0.06 25 0.06 25 60 22 0.5:1:1:1:1 2.4 1000 220 - 350 THT
750312750SPEC
4 files 20 - 100 V (DC) 10 0.3 23 1:1 0.76 1500 750 SMT
750315245SPEC
4 files 20 - 30 V (DC) 5 0.2 5.5 30 1:1 0.96 1500 350 SMT
750315247SPEC
4 files 20 - 30 V (DC) 15 0.1 7.8 30 1:2 0.88 1500 350 SMT
750315248SPEC
4 files 20 - 30 V (DC) -5 0.1 5 0.1 5.5 30 1:1:1 0.96 1500 350 SMT
750315249SPEC
4 files 20 - 30 V (DC) -15 0.05 15 0.05 10.4 30 1:1.5:1.5 0.92 1500 350 SMT
750315250SPEC
4 files 20 - 30 V (DC) -5 0.1 5 0.1 11 30 2:1:1 0.9 1500 350 SMT
750315039SPEC
5 files 24 V (DC) 5 1 15 0.2 7.65 40 1.43:1:2.86:2.86 1.8 1500 250 SMT
750312924SPEC
5 files 36 - 75 V (DC) 10 0.12 5 0.08 10 26 2:2:1 0.55 1500 750 SMT
750315811SPEC
3 files 36 - 72 V (DC) 12 0.83 12 60 1:1 2.1 1500 300 SMT
750344207SPEC
4 files 36 - 75 V (DC) 9 0.05 150 1:1 3000 600 SMT
Order Code Data­sheet Simu­lation
750311780SPEC
750312547SPEC
750311880SPEC
750316170SPEC
750315703SPEC
750315038SPEC
750342627SPEC
750314597SPEC
750314952SPEC
750316586SPEC
750315393SPEC
750315144SPEC
750315547SPEC
750314851SPEC
750314225SPEC
750314226SPEC
750342156SPEC
750313995SPEC
750314442SPEC
750314459SPEC
750314460SPEC
750314461SPEC
750314462SPEC
750314463SPEC
750315246SPEC
750315856SPEC
750314624SPEC
750342206SPEC
750317963SPEC
750312750SPEC
750315245SPEC
750315247SPEC
750315248SPEC
750315249SPEC
750315250SPEC
750315039SPEC
750312924SPEC
750315811SPEC
750344207SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsVIN
(V)
VOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
VOut3
(V)
IOut3
(A)
VOut4
(V)
IOut4
(mA)
Vbuck
(V)
L
(µH)
NPRI : NSECISAT
(A)
VT
(V (AC))
fswitch
(kHz)
Mount Samples