Characteristics
- Also available in tape and reel packaging. Please contact us for more information.
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Durability | 1 500 Mating cycles |
Connector Type | USB |
Gender | Plug |
Type | Horizontal |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Selective Gold |
Contact Type | Stamped |
Shielding Material | Brass |
Shielding Plating | Nickel (Ni) |
Electrical Properties | |
---|---|
Working Voltage | 30 V (AC) |
Withstanding Voltage | 750 V (AC) |
Contact Resistance | 20 mΩ |
Application Notes
Products
Order Code | Datasheet | Downloads | Application | Interface Type | Type | Gender | Pins | Mount | Working Voltage (V (AC)) | Packaging | Design Kit | Filter Stick | Filter Bag | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
629004113921 | SPEC | 6 files | USB 2.0 | Type A | Horizontal | Plug | 4 | SMT | 30 | Tube | 612690 614001 | 829999STICK | 829999BAG |
Order Code | Datasheet | |
---|---|---|
629004113921 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Application | Interface Type | Type | Gender | Pins | Mount | Working Voltage (V (AC)) | Packaging | Design Kit | Filter Stick | Filter Bag | Samples |
---|
Mates with
WR-COM USB 2.0 Type A Horizontal THT Short Type
WR-COM USB 2.0 Type A Horizontal SMT
WR-COM USB 2.0 Type A Horizontal
WR-COM USB 2.0 Type A Horizontal THT Short Type
WR-COM USB 2.0 Type A Vertical Dual
WR-COM USB 2.0 Type A Horizontal SMT with pegs
WR-COM Type A Horizontal THR Dual Mid-Mount
WR-COM USB 2.0 Type A Vertical Short Type THT
WR-COM USB 2.0 Type A Vertical THR
WR-COM USB 2.0 Type A Horizontal THT
WR-COM USB 2.0 Type A Horizontal SMT Short Type
WR-COM USB 2.0 Type A Up Right THT
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: USB 3.1 C - Technical analysis and design tips
Videos
Würth Elektronik Webinar: USB 3.1 – a versatile connection system for multiple applications
Videos
Würth Elektronik Webinar: USB-C - "from layout to production"