OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyInput/Output ConnectorsProduct sub-familyWR-USB ConnectorsProduct seriesWR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts

WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts

Kind Properties
Durability10 000 Mating cycles
Quality Class10 000 Mating cycles
Connector TypeMicro USB
GenderReceptacle
TypeHorizontal
Material Properties
Insulator MaterialLCP
Insulator Flammability RatingUL94 V-0
ColorBlack
Contact MaterialCopper Alloy
Contact PlatingGold
Contact TypeStamped
Shielding MaterialStainless Steel
Shielding PlatingNickel
General Information
Operating Temperature-40 up to +105 °C
ComplianceRoHS
Electrical Properties
IR1 A
Working Voltage30 V (AC)
Withstanding Voltage100 V (AC)
Contact Resistance30 mΩ

Products

Order Code Data­sheet DownloadsApplicationInterface TypeTypeGenderPinsMountIR
(A)
Working Voltage
(V (AC))
PackagingDesign Kit Samples
629105136821SPEC
6 files Micro USB 2.0 Type B Horizontal Receptacle 5 SMT 1 30 Tape and Reel612690
614001
Order Code Data­sheet
629105136821SPEC
Samples
Order Code Data­sheet DownloadsApplicationInterface TypeTypeGenderPinsMountIR
(A)
Working Voltage
(V (AC))
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: USB 3.1 C - Technical analysis and design tips

Videos

Würth Elektronik Webinar: USB 3.1 – a versatile connection system for multiple applications

Videos

Würth Elektronik Webinar: USB-C - "from layout to production"