| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
| 1280 | 12 | 12 | 8 | SMT | ||
| 1210 | 12 | 12 | 10 | SMT | 
LTSpice files
Characteristics
- Ultra low RDC and RAC
- Core Material: NiZn
- Operating temperature: -40 °C to +125 °C
- AEC-Q 200 qualified
- Automotive approved
Applications
- Air conditioning, climate control units,ventilation, fan controls
- Small motor drivers & wiper control systems
- Car infotainment
- Switching regulators and DC/DC converter with extremely high efficiency (>95%)
Products
 All
 1280
 1210
| Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Design Kit | Samples | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74477009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 34 | 44 | 23.5 | 27 | 3 | 120 | 1280 | Standard | – | ||
| 74477008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.75 | 27 | 35 | 17 | 19.5 | 5 | 110 | 1280 | Standard | – | ||
| 7447709001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 25 | 31 | 13 | 18.7 | 6 | 120 | 1210 | Standard | 744770 | ||
| 74477001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 21 | 27 | 13.5 | 16.2 | 7 | 45 | 1280 | Standard | 744770 | ||
| 744770015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 19 | 24.5 | 16.5 | 19 | 5 | 42 | 1280 | Standard | – | ||
| 7447709002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 20 | 25 | 11.5 | 16.3 | 6 | 65 | 1210 | Standard | 744770 | ||
| 74477002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.4 | 15 | 19.5 | 11.5 | 13.5 | 9 | 41 | 1280 | Standard | 744770 | ||
| 74477003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | 12.5 | 16.2 | 10.2 | 12 | 11 | 37.5 | 1280 | Standard | – | ||
| 7447709003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | 16.5 | 20.3 | 11 | 14.7 | 9 | 45 | 1210 | Standard | – | ||
| 74477004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 11 | 14.3 | 9.5 | 11 | 12 | 31.2 | 1280 | Standard | 744770 | ||
| 7447709004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 13 | 16 | 9.3 | 13.1 | 11 | 38 | 1210 | Standard | 744770 | ||
| 74477005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 10 | 13 | 8.7 | 10 | 13.5 | 24 | 1280 | Standard | – | ||
| 74477006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.1 | 9.5 | 12.2 | 8.5 | 9.5 | 14 | 25 | 1280 | Standard | – | ||
| 7447709006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 12.8 | 15.7 | 8.4 | 11.7 | 14 | 23 | 1210 | Standard | – | ||
| 74477007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 7.6 | 8.5 | 11 | 8.4 | 9.3 | 15 | 21.3 | 1280 | Standard | – | ||
| 74477010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 7.5 | 9.7 | 7 | 8.2 | 20 | 18 | 1280 | Standard | 744770 | ||
| 7447709100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 10.5 | 13 | 7.1 | 9.5 | 21 | 21 | 1210 | Standard | 744770 | ||
| 744770112 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 6.5 | 8.4 | 6.2 | 7.8 | 21 | 16 | 1280 | Standard | – | ||
| 744770115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 6 | 7.8 | 5.8 | 7.4 | 23 | 14.5 | 1280 | Standard | 744770 | ||
| 7447709150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 8 | 9.8 | 6.5 | 7.4 | 26 | 17 | 1210 | Standard | 744770 | ||
| 744770118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 5.4 | 7 | 5 | 6.3 | 32 | 13.2 | 1280 | Standard | – | ||
| 744770122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 5 | 6.5 | 4.6 | 5.8 | 35 | 12 | 1280 | Standard | 744770 | ||
| 7447709220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 6.5 | 8 | 5.3 | 7 | 28 | 10 | 1210 | Standard | 744770 | ||
| 744770127 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 4.3 | 5.6 | 4.2 | 5.6 | 38 | 10 | 1280 | Standard | – | ||
| 7447709270 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 5.8 | 7.1 | 4.6 | 6.1 | 40 | 8 | 1210 | Standard | – | ||
| 744770133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 3.9 | 5.05 | 3.6 | 4.7 | 53 | 8.5 | 1280 | Standard | – | ||
| 7447709330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 5.5 | 6.8 | 4.2 | 5.5 | 45 | 8.5 | 1210 | Standard | – | ||
| 744770139 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 3.6 | 4.65 | 3.3 | 4.5 | 56 | 8.2 | 1280 | Standard | – | ||
| 7447709390 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 5 | 6.2 | 4.1 | 5 | 56 | 6 | 1210 | Standard | – | ||
| 744770147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 3.3 | 4.3 | 3 | 4.25 | 64 | 7.9 | 1280 | Standard | 744770 | ||
| 7447709470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 4.5 | 5.5 | 3.8 | 4.9 | 60 | 6.5 | 1210 | Standard | 744770 | ||
| 744770156 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 3 | 3.9 | 2.8 | 4 | 71 | 7.1 | 1280 | Standard | – | ||
| 744770168 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 2.7 | 3.5 | 2.5 | 3.5 | 90 | 6.4 | 1280 | Standard | – | ||
| 7447709680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 3.6 | 4.4 | 3.2 | 3.9 | 89 | 5.5 | 1210 | Standard | – | ||
| 744770182 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 2.5 | 3.25 | 2.3 | 3.3 | 105 | 3.5 | 1280 | Standard | – | ||
| 7447709820 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 3.4 | 4.2 | 2.75 | 3.35 | 105 | 4.5 | 1210 | Standard | – | ||
| 74477020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 2.4 | 3.1 | 2.2 | 2.85 | 140 | 5.2 | 1280 | Standard | 744770 | ||
| 7447709101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 3.1 | 3.8 | 2.5 | 3.2 | 110 | 4.3 | 1210 | Standard | 744770 | ||
| 744770215 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 1.8 | 2.35 | 1.8 | 2.55 | 175 | 3 | 1280 | Standard | – | ||
| 7447709151 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 2.7 | 3.3 | 2.1 | 2.6 | 200 | 3.5 | 1210 | Standard | – | ||
| 744770218 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 1.7 | 2.2 | 1.6 | 2.25 | 220 | 4.2 | 1280 | Standard | – | ||
| 744770222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 1.5 | 1.95 | 1.4 | 2 | 275 | 3.8 | 1280 | Standard | 744770 | ||
| 7447709221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 2.2 | 2.7 | 1.8 | 2.25 | 300 | 2.7 | 1210 | Standard | 744770 | ||
| 7447709271 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | 2.1 | 2.6 | 1.6 | 2 | 330 | 2.5 | 1210 | Standard | – | ||
| 744770233 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 1.2 | 1.55 | 1.1 | 1.65 | 410 | 3 | 1280 | Standard | – | ||
| 7447709331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 1.7 | 2.1 | 1.5 | 1.6 | 430 | 2 | 1210 | Standard | – | ||
| 744770247 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 1.05 | 1.35 | 0.98 | 1.45 | 540 | 2.6 | 1280 | Standard | 744770 | ||
| 7447709471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 1.5 | 1.85 | 1.4 | 1.45 | 560 | 1.8 | 1210 | Standard | 744770 | ||
| 744770256 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | 0.95 | 1.2 | 0.87 | 1.25 | 680 | 2.5 | 1280 | Standard | – | ||
| 744770268 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 0.85 | 1.1 | 0.75 | 1.1 | 930 | 2.2 | 1280 | Standard | – | ||
| 7447709681 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 1.3 | 1.6 | 1.1 | 1.2 | 825 | 1.5 | 1210 | Standard | – | ||
| 744770282 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | 0.8 | 1.04 | 0.7 | 1.05 | 1050 | 2 | 1280 | Standard | – | ||
| 7447709821 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | 1.1 | 1.35 | 0.95 | 1.05 | 1000 | 1.2 | 1210 | Standard | – | ||
| 74477030 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.7 | 0.91 | 0.65 | 0.98 | 1180 | 1.8 | 1280 | Standard | 744770 | ||
| 7447709102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 1 | 1.25 | 0.9 | 1 | 1200 | 1 | 1210 | Standard | 744770 | ||
| 7447709152 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1500 | 0.8 | 1 | 0.8 | 0.71 | 2300 | 0.9 | 1210 | Standard | – | ||
| 7447709222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2200 | 0.75 | 0.92 | 0.53 | 0.53 | 3750 | 0.66 | 1210 | Standard | – | 
| Order Code | Datasheet | Simulation | 
|---|---|---|
| 74477009 | SPEC | |
| 74477008 | SPEC | |
| 7447709001 | SPEC | |
| 74477001 | SPEC | |
| 744770015 | SPEC | |
| 7447709002 | SPEC | |
| 74477002 | SPEC | |
| 74477003 | SPEC | |
| 7447709003 | SPEC | |
| 74477004 | SPEC | |
| 7447709004 | SPEC | |
| 74477005 | SPEC | |
| 74477006 | SPEC | |
| 7447709006 | SPEC | |
| 74477007 | SPEC | |
| 74477010 | SPEC | |
| 7447709100 | SPEC | |
| 744770112 | SPEC | |
| 744770115 | SPEC | |
| 7447709150 | SPEC | |
| 744770118 | SPEC | |
| 744770122 | SPEC | |
| 7447709220 | SPEC | |
| 744770127 | SPEC | |
| 7447709270 | SPEC | |
| 744770133 | SPEC | |
| 7447709330 | SPEC | |
| 744770139 | SPEC | |
| 7447709390 | SPEC | |
| 744770147 | SPEC | |
| 7447709470 | SPEC | |
| 744770156 | SPEC | |
| 744770168 | SPEC | |
| 7447709680 | SPEC | |
| 744770182 | SPEC | |
| 7447709820 | SPEC | |
| 74477020 | SPEC | |
| 7447709101 | SPEC | |
| 744770215 | SPEC | |
| 7447709151 | SPEC | |
| 744770218 | SPEC | |
| 744770222 | SPEC | |
| 7447709221 | SPEC | |
| 7447709271 | SPEC | |
| 744770233 | SPEC | |
| 7447709331 | SPEC | |
| 744770247 | SPEC | |
| 7447709471 | SPEC | |
| 744770256 | SPEC | |
| 744770268 | SPEC | |
| 7447709681 | SPEC | |
| 744770282 | SPEC | |
| 7447709821 | SPEC | |
| 74477030 | SPEC | |
| 7447709102 | SPEC | |
| 7447709152 | SPEC | |
| 7447709222 | SPEC | 
| Samples | 
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Design Kit | Samples | 
|---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: How do I select the right inductor for a DC/DC converter design?
Videos
How to choose the right coil type (inductor)?!




Comments