OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCoaxial ConnectorsProduct sub-familyAdaptorProduct seriesSMP Bullet AdaptorsProduct seriesWR-ADPT SMP Bullet Adaptors

WR-ADPT SMP Bullet Adaptors

WR-ADPT SMP Bullet Adaptors
General Information
Operating Temperature-65 °C up to +165 °C
InterfaceMIL-STD-348
Material Properties
Insulator MaterialPTFE
Insulator ColorWhite
Center Contact MaterialBeryllium Copper
Center Contact PlatingGold, min. 0.127 μm over Nickel
Body MaterialBeryllium Copper
Body PlatingGold, min. 0.127 μm over Nickel
Electrical Properties
fDC~18 GHz
Packaging Properties
PackagingBag

Products

Order Code Data­sheet DownloadsInterfaceConnector Type 1Connector Type 2Gender 1Gender 2Orientation TypeOperating TemperatureSuitable forDesign Kit Samples
64401101121003SPEC
3 files MIL-STD-348 SMP SMP Jack Jack Straight -65 °C up to +165 °CWR-ToolRF SMP Extraction Tool
601001
Order Code Data­sheet
64401101121003SPEC
Samples
Order Code Data­sheet DownloadsInterfaceConnector Type 1Connector Type 2Gender 1Gender 2Orientation TypeOperating TemperatureSuitable forDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: