OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCoaxial ConnectorsProduct sub-familyAdaptorProduct seriesWR-ADPT RP SMA to SMA

WR-ADPT RP SMA to SMA

General Information
Operating Temperature-65 °C up to +165 °C
ComplianceRoHS
InterfaceMIL-STD-348
Material Properties
Insulator MaterialPTFE
Insulator ColorWhite
Center Contact MaterialBeryllium Copper
Center Contact PlatingGold, min. 0.76µm over Nickel
Body MaterialBrass
Body PlatingGold, min. 0.076µm over Nickel
Coupling Nut MaterialBrass
Coupling Nut PlatingGold, min. 0.076µm over Nickel
Electrical Properties
fDC~18 GHz
Packaging Properties
PackagingBag

Products

Order Code Data­sheet DownloadsInterfaceConnector Type 1Connector Type 2Gender 1Gender 2Orientation TypeOperating Temperature Samples
64430203211000SPEC
3 files MIL-STD-348 RP SMA SMA Plug Plug Straight -65 °C up to +165 °C
64430103111000SPEC
3 files MIL-STD-348 RP SMA SMA Jack Jack Straight -65 °C up to +165 °C
64430103211000SPEC
3 files MIL-STD-348 RP SMA SMA Jack Plug Straight -65 °C up to +165 °C
64430203111000SPEC
3 files MIL-STD-348 RP SMA SMA Plug Jack Straight -65 °C up to +165 °C
Order Code Data­sheet
64430203211000SPEC
64430103111000SPEC
64430103211000SPEC
64430203111000SPEC
Samples
Order Code Data­sheet DownloadsInterfaceConnector Type 1Connector Type 2Gender 1Gender 2Orientation TypeOperating Temperature Samples