25.05.2020
Webinaraufzeichnung
Englisch

WE Backup Your Application – A real life Supercapacitor backup solution

Inhalte, die Ihnen auch gefallen könnten

If the power supply of the application breaks down, this is not a pleasant situation. Würth Elektronik eiSos built up a demonstration, which shows a hot swappable backup solution with a size of 10 cm x 18.5 cm (3.94 inch x 7.3 inch). The input voltage is 24V and the backup output voltage is 12 V for a normal industrial power rail application. The available output power is 30 W (12 V @ 2.5 A). We also talk about the classification of Supercapacitors, the model parameters and performance and of course the charge-, discharge and frequency behavior. We have different tools to support your design-in process. For example the Support Note SN009, the Application Note ANP077 and currently we working on a Supercapacitor bank calculation tool. WE support you in your Design. For the power stage, we used the software for and from the LTC3351 from Analog Devices

Teilen auf:

Inhalte, die Ihnen auch gefallen könnten