24.10.2025
Webinaraufzeichnung
Englisch

Overvoltage Protection for Safe Operation - Transient Protection for Non-Isolated DC/DC Power Modules

Inhalte, die Ihnen auch gefallen könnten

In demanding industrial environments, the presence of voltage transients poses a significant threat to system performance, often leading to catastrophic failures, costly system downtime, and reduced operational efficiency. Understanding the origins and effective mitigation strategies for these transients is crucial for ensuring robust and reliable industrial applications. 

This webinar will provide a comprehensive insight into these challenges and their solutions: 

  • An in-depth exploration of the source of voltage transients in a typical industrial application, with a specific focus on intra-logistic systems, identifying common culprits and their characteristics. 
  • A detailed theoretical and practical evaluation of an input filter based on a two-stage filter concept, specifically designed for a typical 24V bus application. This will include design considerations, component selection, and expected performance. 

Presentation: Overvoltage Protection for Safe Operation - Transient Protection for Non-Isolated DC/DC Power Modules 

 

Teilen auf:

Inhalte, die Ihnen auch gefallen könnten