28.03.2023
Webinaraufzeichnung
Englisch

Webinar Increase the senses with our 6 axis MEMS IMU Sensor

Inhalte, die Ihnen auch gefallen könnten

WSEN-ISDS sensor is a 6-axis MEMS inertial measurement unit (IMU), with system-in-package for both 3-axis accelerometer and 3-axis gyroscope. The module offers I²C/SPI serial interface communication, best in-class accuracy, and ultra-flexible operations in a tiny package of dimension 2.5 x 3.0 x 0.86 mm. The sensor offers best in class high performance with low power consumption (0.69 mA), which fits for many power demanding IoT applications.[JaB1]  Additionally, WSEN-ISDS sensor incorporates 4-Kbyte FIFO data buffering for data storage with embedded smart function features like free fall, tilt, sleep & wake up, motion and 6D/4D orientation detection. Given its robustness to high mechanical shocks, WSEN-ISDS is well suited for a wide range of Industry 4.0 IoT applications.

The sensor is well suited for both static and dynamic motion sensing applications like localization, navigation, platform stabilization, connected devices and robotics.

 

Learn more in this FREE one-hour presentation Partnered with Digi-Key Electronics.

Here you can find the presentation.

Teilen auf:

Inhalte, die Ihnen auch gefallen könnten